JAJSLV5G december 2003 – march 2023 LM2901-Q1 , LM2901AV-Q1 , LM2901B-Q1 , LM2901V-Q1
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS(1) | TA(2) | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | VIC = VICR(min), VO = 1.4 V, VCC = 5 V to MAX(3) | Non A devices | 25°C | 2 | 7 | mV | |
Full range | 15 | |||||||
A suffix devices | 25°C | 1 | 2 | |||||
Full range | 4 | |||||||
IIO | Input offset current | VO = 1.4 V | 25°C | 5 | 50 | nA | ||
Full range | 200 | |||||||
IIB | Input bias current | VO = 1.4 V | 25°C | –25 | –250 | nA | ||
Full range | –500 | |||||||
VICR | Common-mode input-voltage range(4) | 25°C | 0 | VCC − 1.5 | V | |||
Full range | 0 | VCC − 2 | ||||||
AVD | Large-signal differential-voltage amplification | VCC = 15 V, VO = 1.4 V to 11.4 V, RL ≥ 15 kΩ to VCC | 25°C | 25 | 100 | V/mV | ||
IOH | High-level output current | VID = 1 V | VOH = 5 V | 25°C | 0.1 | 50 | nA | |
VOH = VCC MAX(3) | Full range | 1 | μA | |||||
VOL | Low-level output voltage | VID = –1 V | IOL = 4 mA | 25°C | 150 | 400 | mV | |
Full range | 700 | |||||||
IOL | Low-level output current | VID = –1 V | VOL = 1.5 V | 25°C | 6 | 16 | mA | |
ICC | Supply current (four comparators) | VO = 2.5 V, No load | VCC = 5 V | 25°C | 0.8 | 2 | ||
VCC = MAX(3) | 1 | 2.5 |