JAJSLV5G december 2003 – march 2023 LM2901-Q1 , LM2901AV-Q1 , LM2901B-Q1 , LM2901V-Q1
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
LM2901-Q1 family consists of a PNP Darlington pair input, allowing the device to operate with very high gain and fast response with minimal input bias current. The input Darlington pair creates a limit on the input common mode voltage capability, allowing LM2901-Q1 to accurately function from ground to VCC–1.5V differential input. This is enables much head room for modern day supplies of 3.3 V and 5.0 V.
The output consists of an open drain NPN (pull-down or low side) transistor. The output NPN will sink current when the negative input voltage is higher than the positive input voltage and the offset voltage. The VOL is resistive and will scale with the output current. Please see Figure 6-19, Figure 6-20 and Figure 6-21 for VOL values with respect to the output current.
The special pinout of this device separates input pins from the output pins to reduce parasitic coupling between input and output.