JAJSLV5G december 2003 – march 2023 LM2901-Q1 , LM2901AV-Q1 , LM2901B-Q1 , LM2901V-Q1
PRODMIX
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For this design example, use the parameters listed in Table 8-1 as the input parameters.
PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 0 V to VSUP – 1.5 V |
Supply voltage | 2 V to 36 V |
Logic supply voltage | 2 V to 36 V |
Output current (RPULLUP) | 1 µA to 20 mA |
Input overdrive voltage | 100 mV |
Reference voltage | 2.5 V |
Load capacitance (CL) | 15 pF |