JAJSFJ3L May 2003 – August 2023 LM2903-Q1 , LM2903B-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For this design example, use the parameters listed in Table 5-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage Range | 0 V to Vsup-1.5 V |
Supply Voltage | 2 V to 36 V |
Logic Supply Voltage | 2 V to 36 V |
Output Current (RPULLUP) | 1 µA to 20 mA |
Input Overdrive Voltage | 100 mV |
Reference Voltage | 2.5 V |
Load Capacitance (CL) | 15 pF |