over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Supply
voltage: VS = (V+) – (V–) |
-0.3 |
38 |
V |
Differential input voltage : VID
(2) |
|
±38 |
V |
Input
pins (IN+, IN–) |
-0.3 |
38 |
V |
Current
into input pins (IN+, IN–) |
|
-50 |
mA |
Output
pin (OUT) |
-0.3 |
38 |
V |
Output
sink current |
|
25 |
mA |
Operating
virtual-junction temperature |
|
150 |
°C |
Output
short-circuit duration(3) |
|
Unlimited |
s |
(1) Stresses beyond those listed under Absolute Maximum Ratings
can cause permanent damage to the device. These are stress ratings only, which do not
imply functional operation of the device at these or any other conditions beyond those
indicated under Recommended Operating Conditions. Exposure to
absolute-maximum-rated conditions for extended periods can affect device reliability.
(2) Differential voltages are at IN+ with respect to IN-
(3) Short circuits from outputs to V+ can cause excessive heating and
eventual destruction.