JAJS755I May 1999 – October 2016 LM2991
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | ADJ | I | Feedback pin to the control loop for programming the output voltage. |
2 | ON/OFF | I | Logic high enable input |
3 | IN | I | Negative Input voltage. Internally connected directly to the thermal tab. |
4 | GND | — | Ground |
5 | OUT | O | Regulated output voltage |
— | TAB | I | Negative Input voltage. Internally connected directly to the device pin 3. The thermal tab must be connected to a copper area on the PCB at the same potential as device pin 3 (IN) to assure thermal performance, or leave the thermal tab floating. Do NOT connect the thermal tab to any potential other than the same potential at device pin 3. Do NOT connect the thermal tab to ground. |