JAJSAH6H January 2006 – October 2017 LM3100
PRODUCTION DATA.
CO should generally be no smaller than 10 µF. Experimentation is usually necessary to determine the minimum value for CO, as the nature of the load may require a larger value. A load which creates significant transients requires a larger value for CO than a fixed load.
CO3 is a small value ceramic capacitor to further suppress high frequency noise at VOUT. A 47 nF is recommended, located close to the LM3100.