JAJSAU0I September 2007 – January 2018 LM3102
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
START-UP REGULATOR, VCC | |||||||
VCC | VCC output voltage | CCC = 680 nF, no load | 6 | V | |||
over the full Operating Junction Temperature (TJ) range | 5 | 7.2 | |||||
VIN – VCC | VIN – VCC dropout voltage | ICC = 2 mA | 50 | mV | |||
over the full Operating Junction Temperature (TJ) range | 200 | ||||||
ICC = 20 mA | 350 | ||||||
over the full Operating Junction Temperature (TJ) range | 570 | ||||||
IVCCL | VCC current limit(1) | VCC = 0 V | 65 | mA | |||
over the full Operating Junction Temperature (TJ) range | 40 | ||||||
VCC-UVLO | VCC undervoltage lockout threshold (UVLO) | VIN increasing | 3.75 | V | |||
over the full Operating Junction Temperature (TJ) range | 3.6 | 3.9 | |||||
VCC-UVLO-HYS | VCC UVLO hysteresis | VIN decreasing – HTSSOP package | 130 | mV | |||
VCC-UVLO-HYS | VCC UVLO hysteresis | VIN decreasing – DSBGA package | 150 | mV | |||
tVCC-UVLO-D | VCC UVLO filter delay | 3 | µs | ||||
IIN | IIN operating current | No switching, VFB = 1 V | 0.7 | mA | |||
over the full Operating Junction Temperature (TJ) range | 1 | ||||||
IIN-SD | IIN operating current, Device shutdown | VEN = 0 V | 25 | µA | |||
over the full Operating Junction Temperature (TJ) range | 40 | ||||||
SWITCHING CHARACTERISTICS | |||||||
RDS-UP-ON | Main MOSFET RDS(on) | 0.18 | Ω | ||||
over the full Operating Junction Temperature (TJ) range | 0.375 | ||||||
RDS- DN-ON | Syn. MOSFET RDS(on) | 0.11 | Ω | ||||
over the full Operating Junction Temperature (TJ) range | 0.225 | ||||||
VG-UVLO | Gate drive voltage UVLO | VBST - VSW increasing | 3.3 | V | |||
over the full Operating Junction Temperature (TJ) range | 4 | ||||||
SOFT-START | |||||||
ISS | SS pin source current | VSS = 0.5 V | 8 | µA | |||
over the full Operating Junction Temperature (TJ) range | 6 | 10 | |||||
CURRENT LIMIT | |||||||
ICL | Syn. MOSFET current limit threshold | LM3102 | 2.7 | A | |||
ICL | Syn. MOSFET current limit threshold | LM3102TLX–1 | 1.5 | A | |||
ON/OFF TIMER | |||||||
ton | ON timer pulse width | VIN = 10 V, RON = 100 kΩ | 1.38 | µs | |||
VIN = 30 V, RON = 100 kΩ | 0.47 | ||||||
ton-MIN | ON timer minimum pulse width | 150 | ns | ||||
toff | OFF timer pulse width | 260 | ns | ||||
ENABLE INPUT | |||||||
VEN | EN Pin input threshold | VEN rising | 1.18 | V | |||
over the full Operating Junction Temperature (TJ) range | 1.13 | 1.23 | |||||
VEN-HYS | Enable threshold hysteresis | VEN falling | 90 | mV | |||
REGULATION AND OVERVOLTAGE COMPARATOR | |||||||
VFB | In-regulation feedback voltage | VSS ≥ 0.8 V
TJ = −40°C to +125°C |
0.8 | V | |||
over the full Operating Junction Temperature (TJ) range | 0.784 | 0.816 | |||||
VSS ≥ 0.8 V
TJ = 0°C to +125°C |
over the full Operating Junction Temperature (TJ) range | 0.788 | 0.812 | ||||
VFB-OV | Feedback overvoltage threshold | 0.92 | V | ||||
over the full Operating Junction Temperature (TJ) range | 0.888 | 0.945 | |||||
IFB | 5 | nA | |||||
THERMAL SHUTDOWN | |||||||
TSD | Thermal shutdown temperature | TJ rising | 165 | °C | |||
TSD-HYS | Thermal shutdown temperature hysteresis | TJ falling | 20 | °C |