JAJSAU0I September 2007 – January 2018 LM3102
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | PIN NO. | BALL NO. | ||
N/C | 1 | — | — | No Connection |
9 | ||||
10 | ||||
12 | ||||
19 | ||||
20 | ||||
SW | 2 | A2 | Power | Switching Node |
A3 | ||||
B2 | ||||
B3 | ||||
C2 | ||||
3 | C3 | |||
D2 | ||||
D3 | ||||
D4 | ||||
VIN | 4 | A4 | Power | Input supply voltage |
5 | B4 | |||
BST | 6 | C4 | Power | Connection for bootstrap capacitor |
AGND | 7 | E3 | Ground | Analog Ground |
E4 | ||||
F1 | ||||
F2 | ||||
F3 | ||||
G3 | ||||
SS | 8 | G2 | Analog | Soft-Start |
GND | 11 | — | Ground | Ground |
FB | 13 | G1 | Analog | Feedback |
EN | 14 | G4 | Analog | Enable |
RON | 15 | F4 | Analog | ON-time Control |
VCC | 16 | E1 | Power | Start-up regulator Output |
E2 | ||||
PGND | 17 | A1 | Ground | Power Ground |
B1 | ||||
18 | C1 | |||
D1 | ||||
EP | EP | — | Ground | Exposed Pad |