JAJSDE1 June 2017 LM317-N-MIL
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Power dissipation | Internally Limited | |||
| Input-output voltage differential | −0.3 | 40 | V | |
| Lead temperature | Metal package (soldering, 10 seconds) | 300 | °C | |
| Plastic package (soldering, 4 seconds) | 260 | °C | ||
| Storage temperature, Tstg | −65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM)(1) | ±3000 | V |
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Operating temperature (LM117) | −55 | 150 | °C | |
| Operating temperature (LM317-N) | 0 | 125 | °C | |
| THERMAL METRIC(1)(2) | LM317-N | UNIT | |||||
|---|---|---|---|---|---|---|---|
| KTT (TO-263) |
NDE (TO-220) |
DCY (SOT-223) |
NDT (TO) |
NDP (TO-252) |
|||
| 3 PINS | 3 PINS | 4 PINS | 3 PINS | 3 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 41.0 | 23.3 | 59.6 | 186(3) | 54 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 43.6 | 16.2 | 39.3 | 21 | 51.3 | °C/W |
| RθJB | Junction-to-board thermal resistance | 23.6 | 4.9 | 8.4 | — | 28.6 | °C/W |
| ψJT | Junction-to-top characterization parameter | 10.4 | 2.7 | 1.8 | — | 3.9 | °C/W |
| ψJB | Junction-to-board characterization parameter | 22.6 | 4.9 | 8.3 | — | 28.1 | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.9 | 1.1 | — | — | 0.9 | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Reference voltage | TJ = 25°C | 1.25 | V | |||
| 3 V ≤ (VIN − VOUT) ≤ 40 V, 10 mA ≤ IOUT ≤ IMAX(1) (over Full Operating Temperature Range) |
1.2 | 1.25 | 1.3 | V | ||
| Line regulation | 3V ≤ (VIN − VOUT) ≤ 40 V(2) | TJ = 25°C | 0.01 | 0.04 | %/V | |
| (over full operating temperature range) | 0.02 | 0.07 | ||||
| Load regulation | 10 mA ≤ IOUT ≤ IMAX(1)(2) | TJ = 25°C | 0.1% | 0.5% | ||
| (over full operating temperature range) | 0.3% | 1.5% | ||||
| Thermal regulation | 20-ms pulse | 0.04 | 0.07 | %/W | ||
| Adjustment pin current | (over full operating temperature range) | 50 | 100 | μA | ||
| Adjustment pin current change | 10 mA ≤ IOUT ≤ IMAX(1)
3V ≤ (VIN − VOUT) ≤ 40V |
(over full operating temperature range) | 0.2 | 5 | μA | |
| Temperature stability | TMIN ≤ TJ ≤ TMAX | (over full operating temperature range) | 1% | |||
| Minimum load current | (VIN − VOUT) = 40 V | (over full operating temperature range) | 3.5 | 10 | mA | |
| Current limit | (VIN − VOUT) ≤ 15 V | TO-3, TO-263 Packages (over full operating temperature range) | 1.5 | 2.2 | 3.4 | A |
| SOT-223, TO-220 Packages (over full operating temperature range) | 1.5 | 2.2 | 3.4 | |||
| TO, TO-252 Package (over full operating temperature range) | 0.5 | 0.8 | 1.8 | |||
| (VIN − VOUT) = 40 V | TO-3, TO-263 packages | 0.15 | 0.4 | A | ||
| SOT-223, TO-220 packages | 0.15 | 0.4 | ||||
| TO, TO-252 package | 0.075 | 0.2 | ||||
| RMS output noise, % of VOUT | 10 Hz ≤ f ≤ 10 kHz | 0.003% | ||||
| Ripple rejection ratio | VOUT = 10 V, f = 120 Hz, CADJ = 0 μF (over full operating temperature range) | 65 | dB | |||
| VOUT = 10V, f = 120 Hz, CADJ = 10 μF (over full operating temperature range) | 66 | 80 | dB | |||
| Long-term stability | TJ = 125°C, 1000 hrs | 0.3% | 1% | |||