SNVS774Q May 2004 – June 2020 LM117 , LM317-N
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Reference voltage | TJ = 25°C | 1.25 | V | |||
3 V ≤ (VIN − VOUT) ≤ 40 V,
10 mA ≤ IOUT ≤ IMAX(1) (over Full Operating Temperature Range) |
1.2 | 1.25 | 1.3 | V | ||
Line regulation | 3V ≤ (VIN − VOUT) ≤ 40 V(2) | TJ = 25°C | 0.01 | 0.04 | %/V | |
(over full operating temperature range) | 0.02 | 0.07 | ||||
Load regulation | 10 mA ≤ IOUT ≤ IMAX(1)(2) | TJ = 25°C | 0.1% | 0.5% | ||
(over full operating temperature range) | 0.3% | 1.5% | ||||
Thermal regulation | 20-ms pulse | 0.04 | 0.07 | %/W | ||
Adjustment pin current | (over full operating temperature range) | 50 | 100 | μA | ||
Adjustment pin current change | 10 mA ≤ IOUT ≤ IMAX(1)
3V ≤ (VIN − VOUT) ≤ 40V |
(over full operating temperature range) | 0.2 | 5 | μA | |
Temperature stability | TMIN ≤ TJ ≤ TMAX | (over full operating temperature range) | 1% | |||
Minimum load current | (VIN − VOUT) = 40 V | (over full operating temperature range) | 3.5 | 10 | mA | |
Current limit | (VIN − VOUT) ≤ 15 V | TO-3, TO-263 Packages (over full operating temperature range) | 1.5 | 2.2 | 3.4 | A |
SOT-223, TO-220 Packages (over full operating temperature range) | 1.5 | 2.2 | 3.4 | |||
TO, TO-252 Package (over full operating temperature range) | 0.5 | 0.8 | 1.8 | |||
(VIN − VOUT) = 40 V | TO-3, TO-263 packages | 0.15 | 0.4 | A | ||
SOT-223, TO-220 packages | 0.15 | 0.4 | ||||
TO, TO-252 package | 0.075 | 0.2 | ||||
RMS output noise, % of VOUT | 10 Hz ≤ f ≤ 10 kHz | 0.003% | ||||
Ripple rejection ratio | VOUT = 10 V, f = 120 Hz, CADJ = 0 μF (over full operating temperature range) | 65 | dB | |||
VOUT = 10V, f = 120 Hz, CADJ = 10 μF (over full operating temperature range) | 66 | 80 | dB | |||
Long-term stability | TJ = 125°C, 1000 hrs | 0.3% | 1% |