JAJSDE2 June   2017 LM317HV-MIL

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
  4. 改訂履歴
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Load Regulation
      2. 7.3.2 Current Limit
    4. 7.4 Device Functional Modes
      1. 7.4.1 External Capacitors
      2. 7.4.2 Protection Diodes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1  1.25-V to 45-V High Voltage Adjustable Regulator
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
      2. 8.2.2  Digitally Selected Outputs
      3. 8.2.3  Logic Regulator (5-V) With Electronic Shutdown
      4. 8.2.4  Slow Turnon 15-V Regulator
      5. 8.2.5  Adjustable Regulator With Improved Ripple Rejection
      6. 8.2.6  High Stability 10-V Regulator
      7. 8.2.7  High Current Adjustable Regulator
      8. 8.2.8  Emitter Follower Current Amplifier
      9. 8.2.9  1-A Current Regulator
      10. 8.2.10 Common Emitter Amplifier
      11. 8.2.11 Low-Cost, 3-A Switching Regulator
      12. 8.2.12 Adjustable Multiple On-Card Regulators With Single Control
      13. 8.2.13 AC Voltage Regulator
      14. 8.2.14 12-V Battery Charger
      15. 8.2.15 Adjustable 4-A Regulator
      16. 8.2.16 Current Limited 6-V Charger
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 関連リンク
    2. 11.2 コミュニティ・リソース
    3. 11.3 商標
    4. 11.4 静電気放電に関する注意事項
    5. 11.5 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Specifications

Absolute Maximum Ratings

See (1).
MIN MAX UNIT
Power dissipation Internally limited
Input–output voltage differential −0.3 60 V
Lead temperature (soldering, 10 seconds) 300 °C
Storage temperature, Tstg −65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM)(1) ±2000 V
Manufacturing with less than 500-V HBM is possible with the necessary precautions.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
Operating junction temperature 0 125 °C

Thermal Information

THERMAL METRIC(1) LM317HV UNIT
NDT
(TO-39)
NDS
(TO-3)
NDE
(TO-220)
3 PINS 2 PINS 3 PINS
RθJA Junction-to-ambient thermal resistance 140(2) 35(2) 23.0 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 12 2.3 15.9 °C/W
RθJB Junction-to-board thermal resistance 4.6 °C/W
ψJT Junction-to-top characterization parameter 2.5 °C/W
ψJB Junction-to-board characterization parameter 4.6 °C/W
RθJC(bot) Junction-to-case (bottom) thermal resistance 0.9 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.
No Heat Sink

Electrical Characteristics(1)

PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
Line Regulation 3 V ≤ VIN − VOUT ≤ 60 V
IL = 10 mA(2)
TJ = 25°C 0.01 0.04 %/V
over full Operating Temperature Range 0.02 0.07 %/V
Load Regulation 10 mA ≤ IOUT ≤ IMAX TJ = 25°C 0.1% 0.5%
over full Operating Temperature Range 0.3% 1.5%
Thermal Regulation TJ = 25°C, 20 ms Pulse 0.04 0.07 %/W
Adjustment Pin Current 50 100 μA
Adjustment Pin Current Change 10 mA ≤ IL ≤ IMAX
3 V ≤ (VIN − VOUT) ≤ 60 V
0.2 5 μA
Reference Voltage 3 V ≤ (VIN − VOUT) ≤ 60 V
10 mA ≤ IOUT ≤ IMAX, P ≤ PMAX
1.2 1.25 1.3 V
Temperature Stability TMIN ≤ TJ ≤ TMAX 1%
Minimum Load Current (VIN − VOUT) = 60 V 3.5 12 mA
Current Limit (VIN − VOUT) ≤ 15 V  TO-3, TO-220 Packages 1.5 2.2 3.7 A
 TO-39 Package 0.5 0.8 1.9
(VIN − VOUT) ≤ 60 V  TO-3, TO-220 Packages 0.3 A
 TO-39 Package 0.03
RMS Output Noise, % of VOUT TJ = 25°C, 10 Hz ≤ f ≤ 10 kHz 0.003%
Ripple Rejection Ratio VOUT = 10V, f = 120 Hz 65 dB
CADJ = 10 μF 66 80 dB
Long-Term Stability TJ = 125°C 0.3% 1%
Unless otherwise specified, these specifications apply: 0°C ≤ TJ ≤ +125°C; VIN − VOUT = 5 V and IOUT = 0.1 A for the TO-39 package and IOUT = 0.5 A for the TO-3 and TO-220 packages. Although power dissipation is internally limited, these specifications are applicable for power dissipations of 2 W for the TO-39 and 20 W for the TO-3 and TO-220. IMAX is 1.5 A for the TO-3 and TO-220 and 0.5 A for the TO-39 package.
Regulation is measured at constant junction temperature. Changes in output voltage due to heating effects must be taken into account separately. Pulse testing with low duty cycle is used.

Typical Characteristics

Output capacitor = 0 μF unless otherwise noted.
LM317HV-MIL 00906232.png Figure 1. Load Regulation
LM317HV-MIL 00906234.png Figure 3. Adjustment Current
LM317HV-MIL 00906236.png Figure 5. Temperature Stability
LM317HV-MIL 00906238.png Figure 7. Ripple Rejection
LM317HV-MIL 00906240.png Figure 9. Ripple Rejection
LM317HV-MIL 00906242.png Figure 11. Line Transient Response
LM317HV-MIL 00906233.png Figure 2. Current Limit
LM317HV-MIL 00906235.png Figure 4. Dropout Voltage
LM317HV-MIL 00906237.png Figure 6. Minimum Operating Current
LM317HV-MIL 00906239.png Figure 8. Ripple Rejection
LM317HV-MIL 00906241.png Figure 10. Output Impedance
LM317HV-MIL 00906243.png Figure 12. Load Transient Response