JAJSDI1 June   2017 LM324-MIL

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
  4. 改訂履歴
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Operating Conditions
    7. 6.7 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Unity-Gain Bandwidth
      2. 8.3.2 Slew Rate
      3. 8.3.3 Input Common Mode Range
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Examples
  12. 12デバイスおよびドキュメントのサポート
    1. 12.1 ドキュメントのサポート
      1. 12.1.1 関連資料
    2. 12.2 ドキュメントの更新通知を受け取る方法
    3. 12.3 コミュニティ・リソース
    4. 12.4 商標
    5. 12.5 静電気放電に関する注意事項
    6. 12.6 Glossary
  13. 13メカニカル、パッケージ、および注文情報

パッケージ・オプション

デバイスごとのパッケージ図は、PDF版データシートをご参照ください。

メカニカル・データ(パッケージ|ピン)
  • YS|0
サーマルパッド・メカニカル・データ
発注情報

Specifications

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Supply voltage, VCC(2) ±16 32 V
Differential input voltage, VID(3) ±32 V
Input voltage, VI (either input) –0.3 32 V
Duration of output short circuit (one amplifier) to ground at (or below) TA = 25°C, VCC ≤ 15 V(4) Unlimited
Operating virtual junction temperature, TJ 150 °C
Case temperature for 60 seconds FK package 260 °C
Storage temperature, Tstg –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
All voltage values (except differential voltages and VCC specified for the measurement of IOS) are with respect to the network GND.
Differential voltages are at IN+, with respect to IN−.
Short circuits from outputs to VCC can cause excessive heating and eventual destruction.

ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±500 V
Charged-device model (CDM), per JEDEC specification JESD22-C101 ±1000
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.

Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VCC Supply voltage 3 30 V
VCM Common-mode voltage 0 VCC – 2 V
TA Operating free air temperature 0 70 °C

Thermal Information

THERMAL METRIC(1) D (SOIC) DB (SSOP) N (PDIP) NS (SO) PW (TSSOP) J (CDIP) W (CFP) UNIT
14 PINS 14 PINS 14 PINS 14 PINS 14 PINS 14 PINS 14 PINS
RθJA(2)(3) Junction-to-ambient thermal resistance 86 86 80 76 113 °C/W
RθJC(4) Junction-to-case (top) thermal resistance 15.05 14.65 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.
Short circuits from outputs to VCC can cause excessive heating and eventual destruction.
Maximum power dissipation is a function of TJ(max), RθJA, and TA. The maximum allowable power dissipation at any allowable ambient temperature is PD = (TJ(max) – TA)/RθJA. Operating at the absolute maximum TJ of 150°C can affect reliability.
Maximum power dissipation is a function of TJ(max), RθJA, and TC. The maximum allowable power dissipation at any allowable case temperature is PD = (TJ(max) – TC)/RθJC. Operating at the absolute maximum TJ of 150°C can affect reliability.

Electrical Characteristics

at specified free-air temperature, VCC = 5 V (unless otherwise noted)
PARAMETER TEST CONDITIONS(1) TA(2) MIN TYP(3) MAX UNIT
VIO Input offset voltage VCC = 5 V to MAX, VIC = VICRmin,
VO = 1.4 V
25°C 3 7 mV
Full range 9
IIO Input offset current VO = 1.4 V 25°C 2 50 nA
Full range 150
IIB Input bias current VO = 1.4 V 25°C –20 –250 nA
Full range –500
VICR Common-mode input voltage range VCC = 5 V to MAX 25°C 0 to
VCC – 1.5
V
Full range 0 to
VCC – 2
VOH High-level output voltage RL = 2 kΩ 25°C VCC – 1.5 V
RL = 10 kΩ 25°C
VCC = MAX RL = 2 kΩ Full range 26
RL ≥ 10 kΩ Full range 27 28
VOL Low-level output voltage RL ≤ 10 kΩ Full range 5 20 mV
AVD Large-signal differential voltage amplification VCC = 15 V, VO = 1 V to 11 V,
RL ≥ 2 kΩ
25°C 25 100 V/mV
Full range 15
CMRR Common-mode rejection ratio VIC = VICRmin 25°C 65 80 dB
kSVR Supply-voltage rejection ratio
(ΔVCC /ΔVIO)
25°C 65 100 dB
VO1/ VO2 Crosstalk attenuation f = 1 kHz to 20 kHz 25°C 120 dB
IO Output current VCC = 15 V,
VID = 1 V,
VO = 0
Source 25°C –20 –30 –60 mA
Full range –10
VCC = 15 V,
VID = –1 V,
VO = 15 V
Sink 25°C 10 20
Full range 5
VID = –1 V, VO = 200 mV 25°C 12 30 μA
IOS Short-circuit output current VCC at 5 V, VO = 0,
GND at –5 V
25°C ±40 ±60 mA
ICC Supply current (four amplifiers) VO = 2.5 V, no load Full range 0.7 1.2 mA
VCC = MAX, VO = 0.5 VCC,
no load
Full range 1.4 3
All characteristics are measured under open-loop conditions, with zero common-mode input voltage, unless otherwise specified. MAX VCC for testing purposes is 30 V.
Full range is 0°C to 70°C for LM324-MIL.
All typical values are at TA = 25°C

Operating Conditions

VCC = ±15 V, TA = 25°C
PARAMETER TEST CONDITIONS TYP UNIT
SR Slew rate at unity gain RL = 1 MΩ, CL = 30 pF, VI = ±10 V (see Figure 7) 0.5 V/μs
B1 Unity-gain bandwidth RL = 1 MΩ, CL = 20 pF (see Figure 7) 1.2 MHz
Vn Equivalent input noise voltage RS = 100 Ω, VI = 0 V, f = 1 kHz (see Figure 8) 35 nV/√Hz

Typical Characteristics

LM324-MIL D001_SLOS066.gif
Figure 1. Output Sinking Characteristics
LM324-MIL D003_SLOS066.gif
Figure 3. Source Current Limiting
LM324-MIL D006_SLOS066.gif
Figure 5. Common-Mode Rejection Ratio
LM324-MIL D002_SLOS066.gif
Figure 2. Output Sourcing Characteristics
LM324-MIL D004_SLOS066.gif
Figure 4. Voltage Follower Large Signal Response (50 pF)
LM324-MIL D007_SLOS066.gif
Figure 6. Maximum Output Swing vs. Frequency
(VCC = 15 V)