JAJSDB1 June 2017 LM340-MIL
PRODUCTION DATA.
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| DC input voltage | 35 | V | ||
| Internal power dissipation(3) | Internally Limited | |||
| Maximum junction temperature | 150 | °C | ||
| Storage temperature, Tstg | −65 | 150 | °C | |
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM)(1) | ±2000 | V |
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Temperature (TA) | 0 | 125 | °C | |
| THERMAL METRIC(1) | LM340-MIL | UNIT | ||||
|---|---|---|---|---|---|---|
| NDE (TO-220) |
KTT (DDPAK/TO-263) |
DCY (SOT-223) |
NDS (TO-3) |
|||
| 3 PINS | 3 PINS | 4 PINS | 2 PINS | |||
| RθJA | Junction-to-ambient thermal resistance | 23.9 | 44.8 | 62.1 | 39 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 16.7 | 45.6 | 44 | 2 | °C/W |
| RθJB | Junction-to-board thermal resistance | 5.3 | 24.4 | 10.7 | — | °C/W |
| ψJT | Junction-to-top characterization parameter | 3.2 | 11.2 | 2.7 | — | °C/W |
| ψJB | Junction-to-board characterization parameter | 5.3 | 23.4 | 10.6 | — | °C/W |
| RθJC(bot) | Junction-to-case (bottom) thermal resistance | 1.7 | 1.5 | — | — | °C/W |
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VO | Output voltage | TJ = 25°C, 5 mA ≤ IO ≤ 1 A | 4.8 | 5 | 5.2 | V | |
| PD ≤ 15 W, 5 mA ≤ IO ≤ 1 A 7.5 V ≤ VIN ≤ 20 V |
4.75 | 5.25 | V | ||||
| ΔVO | Line regulation | IO = 500 mA | TJ = 25°C 7V ≤ VIN ≤ 25V |
3 | 50 | mV | |
| Over temperature 8V ≤ VIN ≤ 20V |
50 | mV | |||||
| IO ≤ 1 A | TJ = 25°C 7.5V ≤ VIN ≤ 20V |
50 | mV | ||||
| Over temperature 8V ≤ VIN ≤ 12V |
25 | mV | |||||
| ΔVO | Load regulation | TJ = 25°C | 5 mA ≤ IO ≤ 1.5 A | 10 | 50 | mV | |
| 250 mA ≤ IO ≤ 750 mA | 25 | mV | |||||
| Over temperature, 5 mA ≤ IO ≤ 1 A | 50 | mV | |||||
| IQ | Quiescent current | IO ≤ 1 A | TJ = 25°C | 8 | mA | ||
| Over temperature | 8.5 | mA | |||||
| ΔIQ | Quiescent current change | 0°C ≤ TJ ≤ 125°C, 5 mA ≤ IO ≤ 1 A | 0.5 | mA | |||
| 7 V ≤ VIN ≤ 20 V | TJ = 25°C, IO ≤ 1 A | 1 | mA | ||||
| Over temperature, IO ≤ 500 mA | 1 | mA | |||||
| VN | Output noise voltage | TA = 25°C, 10 Hz ≤ f ≤ 100 kHz | 40 | μV | |||
|
Ripple rejection | f = 120 Hz 8 V ≤ VIN ≤ 18 V |
TJ = 25°C, IO ≤ 1 A | 62 | 80 | dB | |
| Over temperature, IO ≤ 500 mA | 62 | dB | |||||
| RO | Dropout voltage | TJ = 25°C, IO = 1 A | 2 | V | |||
| Output resistance | f = 1 kHz | 8 | mΩ | ||||
| Short-circuit current | TJ = 25°C | 2.1 | A | ||||
| Peak output current | TJ = 25°C | 2.4 | A | ||||
| Average TC of VOUT | Over temperature, IO = 5 mA | −0.6 | mV/°C | ||||
| VIN | Input voltage required to maintain line regulation | TJ = 25°C, IO ≤ 1 A | 7.5 | V | |||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VO | Output voltage | TJ = 25°C, 5 mA ≤ IO ≤ 1 A | 11.5 | 12 | 12.5 | V | |
| PD ≤ 15 W, 5 mA ≤ IO ≤ 1 A 14.5 V ≤ VIN ≤ 27 V |
11.4 | 12.6 | V | ||||
| ΔVO | Line regulation | IO = 500 mA | TJ = 25°C 14.5V ≤ VIN ≤ 30V |
4 | 120 | mV | |
| Over temperature 15V ≤ VIN ≤ 27V |
120 | mV | |||||
| IO ≤ 1 A | TJ = 25°C 14.6V ≤ VIN ≤ 27V |
120 | mV | ||||
| Over temperature 16V ≤ VIN ≤ 22V |
60 | mV | |||||
| ΔVO | Load regulation | TJ = 25°C | 5 mA ≤ IO ≤ 1.5 A | 12 | 120 | mV | |
| 250 mA ≤ IO ≤ 750 mA | 60 | mV | |||||
| Over temperature, 5 mA ≤ IO ≤ 1 A | 120 | mV | |||||
| IQ | Quiescent current | IO ≤ 1 A | TJ = 25°C | 8 | mA | ||
| Over temperature | 8.5 | mA | |||||
| ΔIQ | Quiescent current change | 5 mA ≤ IO ≤ 1 A | 0.5 | mA | |||
| TJ = 25°C, IO ≤ 1 A 14.8 V ≤ VIN ≤ 27 V |
1 | mA | |||||
| Over temperature, IO ≤ 500 mA 14.5 V ≤ VIN ≤ 30 V |
1 | mA | |||||
| VN | Output noise voltage | TA = 25°C, 10 Hz ≤ f ≤ 100 kHz | 75 | μV | |||
|
Ripple rejection | f = 120 Hz 15 V ≤ VIN ≤ 25 V |
TJ = 25°C, IO ≤ 1 A | 55 | 72 | dB | |
| Over temperature, IO ≤ 500 mA, | 55 | dB | |||||
| RO | Dropout voltage | TJ = 25°C, IO = 1 A | 2 | V | |||
| Output resistance | f = 1 kHz | 18 | mΩ | ||||
| Short-circuit current | TJ = 25°C | 1.5 | A | ||||
| Peak output current | TJ = 25°C | 2.4 | A | ||||
| Average TC of VOUT | Over temperature, IO = 5 mA | −1.5 | mV/°C | ||||
| VIN | Input voltage required to maintain line regulation | TJ = 25°C, IO ≤ 1 A | 14.6 | V | |||
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VO | Output voltage | TJ = 25°C, 5 mA ≤ IO ≤ 1 A | 14.4 | 15 | 15.6 | V | |
| PD ≤ 15 W, 5 mA ≤ IO ≤ 1 A 17.5 V ≤ VIN ≤ 30 V |
14.25 | 15.75 | V | ||||
| ΔVO | Line regulation | IO = 500 mA | TJ = 25°C 17.5 V ≤ VIN ≤ 30 V |
4 | 150 | mV | |
| Over temperature 18.5 V ≤ VIN ≤ 30 V |
150 | mV | |||||
| IO ≤ 1 A | TJ = 25°C 17.7 V ≤ VIN ≤ 30 V |
150 | mV | ||||
| Over temperature 20 V ≤ VIN ≤ 26 V |
75 | mV | |||||
| ΔVO | Load regulation | TJ = 25°C | 5 mA ≤ IO ≤ 1.5 A | 12 | 150 | mV | |
| 250 mA ≤ IO ≤ 750 mA | 75 | mV | |||||
| Over temperature, 5 mA ≤ IO ≤ 1 A, | 150 | mV | |||||
| IQ | Quiescent current | IO ≤ 1 A | TJ = 25°C | 8 | mA | ||
| Over temperature | 8.5 | mA | |||||
| ΔIQ | Quiescent current change | 5 mA ≤ IO ≤ 1 A | 0.5 | mA | |||
| TJ = 25°C, IO ≤ 1 A 17.9 V ≤ VIN ≤ 30 V |
1 | mA | |||||
| Over temperature, IO ≤ 500 mA 17.5 V ≤ VIN ≤ 30 V |
1 | mA | |||||
| VN | Output noise voltage | TA = 25°C, 10 Hz ≤ f ≤ 100 kHz | 90 | μV | |||
|
Ripple rejection | f = 120 Hz 18.5 V ≤ VIN ≤ 28.5 V |
TJ = 25°C, IO ≤ 1 A | 54 | 70 | dB | |
| Over temperature, IO ≤ 500 mA, | 54 | dB | |||||
| RO | Dropout voltage | TJ = 25°C, IO = 1 A | 2 | V | |||
| Output resistance | f = 1 kHz | 19 | mΩ | ||||
| Short-circuit current | TJ = 25°C | 1.2 | A | ||||
| Peak output current | TJ = 25°C | 2.4 | A | ||||
| Average TC of VOUT | Over temperature, IO = 5 mA | −1.8 | mV/°C | ||||
| VIN | Input voltage required to maintain line regulation | TJ = 25°C, IO ≤ 1 A | 17.7 | V | |||
Figure 1. Maximum Average Power Dissipation
Figure 5. Ripple Rejection
Figure 7. Output Impedance
| Shaded area refers to LM340-MIL. |
| Shaded area refers to LM340-MIL. |
Figure 2. Maximum Average Power Dissipation
| Shaded area refers to LM340-MIL. |
Figure 6. Ripple Rejection
Figure 8. Dropout Characteristics
Figure 12. Quiescent Current