JAJSAX0H October   2007  – August 2016 LM3410 , LM3410-Q1

PRODUCTION DATA.  

  1. 特長
  2. アプリケーション
  3. 概要
  4. 改訂履歴
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Current Limit
      2. 7.3.2 DIM Pin and Shutdown Mode
    4. 7.4 Device Functional Modes
      1. 7.4.1 Thermal Shutdown
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Boost Converter
        1. 8.1.1.1 Setting the LED Current
        2. 8.1.1.2 LED-Drive Capability
        3. 8.1.1.3 Inductor Selection
        4. 8.1.1.4 Input Capacitor
        5. 8.1.1.5 Output Capacitor
        6. 8.1.1.6 Diode
        7. 8.1.1.7 Output Overvoltage Protection
      2. 8.1.2 SEPIC Converter
        1. 8.1.2.1 SEPIC Equations
        2. 8.1.2.2 Steady State Analysis with Loss Elements
          1. 8.1.2.2.1 Details
    2. 8.2 Typical Applications
      1. 8.2.1  Low Input Voltage, 1.6-MHz, 3 to 5 White LED Output at 50-mA Boost Converter
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Set the LED Current (R1)
          2. 8.2.1.2.2 Calculate Maximum Duty Cycle (DMAX)
          3. 8.2.1.2.3 Calculate the Inductor Value (L1)
          4. 8.2.1.2.4 Calculate the Output Capacitor (C2)
          5. 8.2.1.2.5 Input Capacitor (C1) and Schottky Diode (D1)
        3. 8.2.1.3 Application Curves
      2. 8.2.2  LM3410X SOT-23: 5 × 1206 Series LED String Application
        1. 8.2.2.1 Design Requirements
      3. 8.2.3  LM3410Y SOT-23: 5 × 1206 Series LED String Application
        1. 8.2.3.1 Design Requirements
      4. 8.2.4  LM3410X WSON: 7 × 5 LED Strings Backlighting Application
        1. 8.2.4.1 Design Requirements
      5. 8.2.5  LM3410X WSON: 3 × HB LED String Application
        1. 8.2.5.1 Design Requirements
      6. 8.2.6  LM3410Y SOT-23: 5 × 1206 Series LED String Application With OVP
        1. 8.2.6.1 Design Requirements
      7. 8.2.7  LM3410X SEPIC WSON: HB or OLED Illumination Application
        1. 8.2.7.1 Design Requirements
      8. 8.2.8  LM3410X WSON: Boost Flash Application
        1. 8.2.8.1 Design Requirements
      9. 8.2.9  LM3410X SOT-23: 5 × 1206 Series LED String Application With VIN > 5.5 V
        1. 8.2.9.1 Design Requirements
      10. 8.2.10 LM3410X WSON: Camera Flash or Strobe Circuit Application
        1. 8.2.10.1 Design Requirements
      11. 8.2.11 LM3410X SOT-23: 5 × 1206 Series LED String Application With VIN and VPWR Rail > 5.5 V
        1. 8.2.11.1 Design Requirements
      12. 8.2.12 LM3410X WSON: Boot-Strap Circuit to Extend Battery Life
        1. 8.2.12.1 Design Requirements
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Examples
    3. 10.3 Thermal Considerations
      1. 10.3.1 Design
      2. 10.3.2 LM3410 and LM3410-Q1 Thermal Models
      3. 10.3.3 Calculating Efficiency and Junction Temperature
        1. 10.3.3.1 Quiescent Power Losses
        2. 10.3.3.2 RSET Power Losses
      4. 10.3.4 Example Efficiency Calculation
      5. 10.3.5 Calculating RθJA and RΨJC
  11. 11デバイスおよびドキュメントのサポート
    1. 11.1 デバイス・サポート
      1. 11.1.1 デバイスの関連用語
    2. 11.2 ドキュメントのサポート
      1. 11.2.1 関連資料
    3. 11.3 関連リンク
    4. 11.4 ドキュメントの更新通知を受け取る方法
    5. 11.5 コミュニティ・リソース
    6. 11.6 商標
    7. 11.7 静電気放電に関する注意事項
    8. 11.8 Glossary
  12. 12メカニカル、パッケージ、および注文情報

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

7 Detailed Description

7.1 Overview

The LM3410 and LM3410-Q1 are a constant frequency PWM, boost regulator IC. It delivers a minimum of 2.1-A peak switch current. The device operates very similar to a voltage regulated boost converter except that the device regulates the output current that passes through LEDs. The current magnitude is set with a series resistor. The converter regulates to the feedback voltage (190 mV) created by the multiplication of the series resistor and the LED current. The regulator has a preset switching frequency of either 525 kHz or 1.6 MHz. This high frequency allows the LM3410 or LM3410-Q1 to operate with small surface mount capacitors and inductors, resulting in a DC-DC converter that requires a minimum amount of board space. The LM3410 and LM3410-Q1 are internally compensated and requires few external components, making usage simple. The LM3410 and LM3410-Q1 use current-mode control to regulate the LED current.

The LM3410 and LM3410-Q1 supply a regulated LED current by switching the internal NMOS control switch at constant frequency and variable duty cycle. A switching cycle begins at the falling edge of the reset pulse generated by the internal oscillator. When this pulse goes low, the output control logic turns on the internal NMOS control switch. During this ON time, the SW pin voltage (VSW) decreases to approximately GND, and the inductor current (IL) increases with a linear slope. IL is measured by the current sense amplifier, which generates an output proportional to the switch current. The sensed signal is summed with the regulator’s corrective ramp and compared to the error amplifier’s output, which is proportional to the difference between the feedback voltage and reference voltage (VREF). When the PWM comparator output goes high, the output switch turns off until the next switching cycle begins. During the switch OFF time, inductor current discharges through diode D1, which forces the SW pin to swing to the output voltage plus the forward voltage (VD) of the diode. The regulator loop adjusts the duty cycle (D) to maintain a regulated LED current.

LM3410 LM3410-Q1 30038515.gif Figure 10. Simplified Boost Topology Schematic
LM3410 LM3410-Q1 30038516.gif Figure 11. Typical Waveforms

7.2 Functional Block Diagram

LM3410 LM3410-Q1 30038514.gif

7.3 Feature Description

7.3.1 Current Limit

The LM3410 and LM3410-Q1 use cycle-by-cycle current limiting to protect the internal NMOS switch. This current limit does not protect the output from excessive current during an output short circuit. The input supply is connected to the output by the series connection of an inductor and a diode. If a short circuit is placed on the output, excessive current can damage both the inductor and diode.

7.3.2 DIM Pin and Shutdown Mode

The average LED current can be controlled using a PWM signal on the DIM pin. The duty cycle can be varied from 0 to 100%, to either increase or decrease LED brightness. PWM frequencies from 1 Hz to 25 kHz can be used. For controlling LED currents down to the µA levels, it is best to use a PWM signal frequency from 200 to 1 kHz. The maximum LED current would be achieved using a 100% duty cycle, that is the DIM pin always high.

7.4 Device Functional Modes

7.4.1 Thermal Shutdown

Thermal shutdown limits total power dissipation by turning off the output switch when the IC junction temperature exceeds 165°C. After thermal shutdown occurs, the output switch does not turn on until the junction temperature drops to approximately 150°C.