JAJS807F December 1999 – May 2016 LM3411
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage, VIN | 20 | V | ||
Output current | 20 | mA | ||
Power dissipation (TA = 25°C)(3) | 300 | mW | ||
Lead temperature | Vapor phase (60 s) | 215 | °C | |
Infrared (15 s) | 220 | |||
Junction temperature | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1500 | V |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VI | Input voltage | LM3411x 3.3-V | 3.3 | V | ||
LM3411x 5-V | 5 | |||||
IO | Output current | 0 | 15 | mA | ||
TA | Ambient temperature | –40 | 85 | °C | ||
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LM3411 | UNIT | |
---|---|---|---|
DBV (SOT-23) | |||
5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 178.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 134.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 37.3 | °C/W |
ψJT | Junction-to-top characterization parameter | 24.7 | °C/W |
ψJB | Junction-to-board characterization parameter | 36.8 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |||
---|---|---|---|---|---|---|---|---|
VREG | Regulation voltage | IOUT = 5 mA | LM3411A 3.3-V | TJ = 25°C | 3.284 | 3.3 | 3.317 | V |
–40°C ≤ TJ ≤ 125°C | 3.267 | 3.333 | ||||||
LM3411 3.3-V | TJ = 25°C | 3.267 | 3.3 | 3.333 | ||||
–40°C ≤ TJ ≤ 125°C | 3.234 | 3.366 | ||||||
Regulation voltage tolerance | IOUT = 5 mA | LM3411A 3.3-V | TJ = 25°C | ±0.5% | ||||
–40°C ≤ TJ ≤ 125°C | ±1% | |||||||
LM3411 3.3-V | TJ = 25°C | ±1% | ||||||
–40°C ≤ TJ ≤ 125°C | ±2% | |||||||
Iq | Quiescent current | IOUT = 5 mA | LM3411A 3.3-V | TJ = 25°C | 85 | 110 | μA | |
–40°C ≤ TJ ≤ 125°C | 115 | |||||||
LM3411 3.3-V | TJ = 25°C | 85 | 125 | |||||
–40°C ≤ TJ ≤ 125°C | 150 | |||||||
Gm | Transconductance ΔIOUT/ΔVREG |
20 μA ≤ IOUT ≤ 1 mA | LM3411A 3.3-V | TJ = 25°C | 1.5 | 3.3 | mA/mV | |
–40°C ≤ TJ ≤ 125°C | 0.75 | |||||||
LM3411 3.3-V | TJ = 25°C | 1 | 3.3 | |||||
–40°C ≤ TJ ≤ 125°C | 0.5 | |||||||
1 mA ≤ IOUT ≤ 15 mA | LM3411A 3.3-V | TJ = 25°C | 3.3 | 6 | ||||
–40°C ≤ TJ ≤ 125°C | 2 | |||||||
LM3411 3.3-V | TJ = 25°C | 2.5 | 6 | |||||
–40°C ≤ TJ ≤ 125°C | 1.7 | |||||||
AV | Voltage gain ΔVOUT/ΔVREG |
RL = 140 Ω(3) | LM3411A 3.3-V | TJ = 25°C, 1 V ≤ VOUT ≤ VREG – 1.2 V |
550 | 1000 | V/V | |
−40°C ≤ TJ ≤ 125°C, 1 V ≤ VOUT ≤ VREG – 1.3 V |
250 | |||||||
LM3411 3.3-V | TJ = 25°C, 1 V ≤ VOUT ≤ VREG – 1.2 V |
450 | 1000 | |||||
−40°C ≤ TJ ≤ 125°C, 1 V ≤ VOUT ≤ VREG – 1.3 V |
200 | |||||||
RL = 2 kΩ | LM3411A 3.3-V | TJ = 25°C, 1 V ≤ VOUT ≤ VREG – 1.2 V |
1500 | 3500 | ||||
−40°C ≤ TJ ≤ 125°C, 1 V ≤ VOUT ≤ VREG – 1.3 V |
900 | |||||||
LM3411 3.3-V | TJ = 25°C, 1 V ≤ VOUT ≤ VREG – 1.2 V |
1000 | 3500 | |||||
−40°C ≤ TJ ≤ 125°C, 1 V ≤ VOUT ≤ VREG – 1.3 V |
700 | |||||||
VSAT | Output saturation(4) | VIN = VREG + 100 mV, IOUT = 15 mA |
LM3411A 3.3-V | TJ = 25°C | 1 | 1.2 | V | |
–40°C ≤ TJ ≤ 125°C | 1.3 | |||||||
LM3411 3.3-V | TJ = 25°C | 1 | 1.2 | |||||
–40°C ≤ TJ ≤ 125°C | 1.3 | |||||||
IL | Output leakage current | VIN = VREG – 100 mV, VOUT = 0 V |
LM3411A 3.3-V | TJ = 25°C | 0.1 | 0.5 | μA | |
–40°C ≤ TJ ≤ 125°C | 1 | |||||||
LM3411 3.3-V | TJ = 25°C | 0.1 | 0.5 | |||||
–40°C ≤ TJ ≤ 125°C | 1 | |||||||
Rf | Internal feedback resistor | LM3411A 3.3-V | 39 | 52 | 65 | kΩ | ||
LM3411 3.3-V | 39 | 52 | 65 | |||||
En | Output noise voltage | IOUT = 1 mA, 10 Hz ≤ f ≤ 10 kHz | 50 | μVRMS |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |||
---|---|---|---|---|---|---|---|---|
VREG | Regulation voltage | IOUT = 5 mA | LM3411A 5-V | TJ = 25°C | 4.975 | 5 | 5.025 | V |
–40°C ≤ TJ ≤ 125°C | 4.95 | 5.05 | ||||||
LM3411 5-V | TJ = 25°C | 4.95 | 5 | 5.05 | ||||
–40°C ≤ TJ ≤ 125°C | 4.9 | 5.1 | ||||||
Regulation voltage tolerance | IOUT = 5 mA | LM3411A 5-V | TJ = 25°C | ±0.5% | ||||
–40°C ≤ TJ ≤ 125°C | ±1% | |||||||
LM3411 5-V | TJ = 25°C | ±1% | ||||||
–40°C ≤ TJ ≤ 125°C | ±2% | |||||||
Iq | Quiescent current | IOUT = 5 mA | LM3411A 5-V | TJ = 25°C | 85 | 110 | μA | |
–40°C ≤ TJ ≤ 125°C | 115 | |||||||
LM3411 5-V | TJ = 25°C | 85 | 125 | |||||
–40°C ≤ TJ ≤ 125°C | 150 | |||||||
Gm | Transconductance ΔIOUT/ΔVREG |
20 μA ≤ IOUT ≤ 1 mA | LM3411A 5-V | TJ = 25°C | 1.5 | 3.3 | mA/mV | |
–40°C ≤ TJ ≤ 125°C | 0.75 | |||||||
LM3411 5-V | TJ = 25°C | 1 | 3.3 | |||||
–40°C ≤ TJ ≤ 125°C | 0.5 | |||||||
1 mA ≤ IOUT ≤ 15 mA | LM3411A 5-V | TJ = 25°C | 3.3 | 6 | ||||
–40°C ≤ TJ ≤ 125°C | 2 | |||||||
LM3411 5-V | TJ = 25°C | 2.5 | 6 | |||||
–40°C ≤ TJ ≤ 125°C | 1.7 | |||||||
AV | Voltage gain ΔVOUT/ΔVREG |
RL = 250 Ω(3) | LM3411A 5-V | TJ = 25°C, 1 V ≤ VOUT ≤ VREG – 1.2 V |
750 | 1000 | V/V | |
−40°C ≤ TJ ≤ 125°C, 1 V ≤ VOUT ≤ VREG – 1.3 V |
350 | |||||||
LM3411 5-V | TJ = 25°C, 1 V ≤ VOUT ≤ VREG – 1.2 V |
650 | 1000 | |||||
−40°C ≤ TJ ≤ 125°C, 1 V ≤ VOUT ≤ VREG – 1.3 V |
300 | |||||||
RL = 2 kΩ | LM3411A 5-V | TJ = 25°C, 1 V ≤ VOUT ≤ VREG – 1.2 V |
1500 | 3500 | ||||
−40°C ≤ TJ ≤ 125°C, 1 V ≤ VOUT ≤ VREG – 1.3 V |
900 | |||||||
LM3411 5-V | TJ = 25°C, 1 V ≤ VOUT ≤ VREG – 1.2 V |
1000 | 3500 | |||||
−40°C ≤ TJ ≤ 125°C, 1 V ≤ VOUT ≤ VREG – 1.3 V |
700 | |||||||
VSAT | Output saturation(4) | VIN = VREG + 100 mV, IOUT = 15 mA |
LM3411A 5-V | TJ = 25°C | 1 | 1.2 | V | |
–40°C ≤ TJ ≤ 125°C | 1.3 | |||||||
LM3411 5-V | TJ = 25°C | 1 | 1.2 | |||||
–40°C ≤ TJ ≤ 125°C | 1.3 | |||||||
IL | Output leakage current | VIN = VREG – 100 mV, VOUT = 0 V |
LM3411A 5-V | TJ = 25°C | 0.1 | 0.5 | μA | |
–40°C ≤ TJ ≤ 125°C | 1 | |||||||
LM3411 5-V | TJ = 25°C | 0.1 | 0.5 | |||||
–40°C ≤ TJ ≤ 125°C | 1 | |||||||
Rf | Internal feedback resistor | LM3411A 5-V | 70 | 94 | 118 | kΩ | ||
LM3411 5-V | 70 | 94 | 118 | |||||
En | Output noise voltage | IOUT = 1 mA, 10 Hz ≤ f ≤ 10 kHz | 80 | μVRMS |