JAJSHR8G July 2008 – July 2019 LM3421 , LM3423
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
START-UP REGULATOR | |||||||
VCCREG | VCC regulation | ICC = 0 mA | 6.3 | 7.35 | V | ||
ICC = 0 mA, TA = 25°C | 6.9 | ||||||
ICCLIM | VCC current limit | VCC = 0 V | 20 | mA | |||
VCC = 0 V, TA = 25°C | 25 | ||||||
IQ | Quiescent Current | VEN = 3 V, Static | 3 | mA | |||
VEN = 3 V, Static, TA = 25°C | 2 | ||||||
ISD | Shutdown current | VEN = 0 V | 1 | µA | |||
VEN = 0 V, TA = 25°C | 0.1 | ||||||
VCC SUPPLY | |||||||
VCCUV | VCC UVLO Threshold | VCC Increasing | 4.5 | V | |||
VCC Increasing, TA = 25°C | 4.17 | ||||||
VCC Decreasing | 3.7 | ||||||
VCC Decreasing, TA = 25°C | 4.08 | ||||||
VCCHYS | VCC UVLO Hysteresis | TA = 25°C | 0.1 | V | |||
ENABLE THRESHOLDS | |||||||
ENST | EN start-up threshold | VEN Increasing | 2.4 | V | |||
VEN Increasing, TA = 25°C | 1.75 | ||||||
ENST | EN start-up threshold | VEN Decreasing | 0.8 | V | |||
VEN Decreasing, TA = 25°C | 1.63 | ||||||
ENSTHYS | EN start-up hysteresis | TA = 25°C | 0.1 | V | |||
REN | EN pulldown resistance | VEN = 1 V | 0.245 | 2.85 | MΩ | ||
VEN = 1 V, TA = 25°C | 0.82 | ||||||
CSH THRESHOLDS | |||||||
CSH high fault | CSH Increasing, TA = 25°C | 1.6 | V | ||||
CSH low condition on LRDY Pin | CSH increasing, TA = 25°C | LM3423 | 1 | V | |||
OV THRESHOLDS | |||||||
OVPCB | OVP OVLO threshold | OVP Increasing | 1.185 | 1.285 | V | ||
OVP Increasing, TA = 25°C | 1.24 | ||||||
OVPHYS | OVP hysteresis source current | OVP Active (high) | 20 | 25 | µA | ||
OVP Active (high), TA = 25°C | 23 | ||||||
DPOL THRESHOLDS | |||||||
DPOLTHRSH | DPOL logic threshold | DPOL Increasing | 2 | 2.6 | V | ||
DPOL Increasing, TA = 25°C | 2.3 | ||||||
RDPOL | DPOL pullup resistance | 1200 | kΩ | ||||
TA = 25°C | 500 | ||||||
FAULT TIMER | |||||||
VFLTTH | Fault threshold | 1.185 | 1.29 | V | |||
TA = 25°C | 1.24 | ||||||
IFLT | FAULT pin source current | 10 | 13 | µA | |||
TA = 25°C | 11.5 | ||||||
ERROR AMPLIFIER | |||||||
VREF | CSH reference voltage | w/r/t to AGND | 1.21 | 1.26 | V | ||
w/r/t to AGND, TJ = 25°C | 1.235 | ||||||
Error amplifier input bias current | TJ = 25°C | –0.6 | 0 | 0.6 | µA | ||
COMP sink or source current | 22 | 35 | µA | ||||
TJ = 25°C | 30 | ||||||
Transconductance | TJ = 25°C | 100 | µA/V | ||||
Linear input range | (1), TJ = 25°C | ±125 | mV | ||||
Transconductance bandwidth | –6dB Unloaded Response (1),
MIN = TJ = 25°C |
0.5 | 1 | MHz | |||
OFF TIMER | |||||||
tOFF(min) | Minimum OFF-time | RCT = 1 V through 1 kΩ | 75 | ns | |||
RCT = 1 V through 1 kΩ, TJ = 25°C | 35 | ||||||
RRCT | RCT reset pulldown resistance | 120 | Ω | ||||
TJ = 25°C | 36 | ||||||
VRCT | VIN/25 reference voltage | VIN = 14 V | 540 | 585 | mV | ||
VIN = 14 V, TJ = 25°C | 565 | ||||||
f | Continuous conduction switching frequency | 2.2 nF > CT > 470 pF, TJ = 25°C | (See (2)) | Hz | |||
PWM COMPARATOR | |||||||
COMP-to-PWM offset voltage | 700 | 900 | mV | ||||
TJ = 25°C | 800 | ||||||
CURRENT LIMIT (IS) | |||||||
ILIM | Current limit threshold | 215 | 275 | mV | |||
TJ = 25°C | 245 | ||||||
Current limit delay-to-output | 75 | ns | |||||
TJ = 25°C | 35 | ||||||
tLEB | Leading edge blanking (LEB) time | 115 | 325 | ns | |||
TJ = 25°C | 210 | ||||||
HIGH SIDE TRANSCONDUCTANCE AMPLIFIER | |||||||
Input bias current | TJ = 25°C | 11.5 | µA | ||||
gM | Transconductance | 20 | mA/V | ||||
TJ = 25°C | 119 | ||||||
Input offset current | –1.5 | 1.5 | µA | ||||
TJ = 25°C | 0 | ||||||
Input offset voltage | –7 | 7 | mV | ||||
TJ = 25°C | 0 | ||||||
gM(BW) | Transconductance bandwidth | ICSH = 100 µA(1), TJ = 25°C | 250 | 500 | kHz | ||
GATE DRIVER (GATE) | |||||||
RSRC(GATE) | GATE sourcing resistance | GATE = High | 6 | Ω | |||
GATE = High, TJ = 25°C | 2 | ||||||
RSNK(GATE) | GATE sinking resistance | GATE = Low | 4.5 | Ω | |||
GATE = Low, TJ = 25°C | 1.3 | ||||||
DIM DRIVER (DIM, DDRV) | |||||||
nDIMVTH | nDIM / UVLO threshold | 1.185 | 1.285 | V | |||
TJ = 25°C | 1.24 | ||||||
nDIMHYS | nDIM hysteresis current | 20 | 25 | µA | |||
TJ = 25°C | 23 | ||||||
RSRC(DDRV) | DDRV sourcing resistance | DDRV = High | 30 | Ω | |||
DDRV = High, TJ = 25°C | 13.5 | ||||||
RSNK(DDRV) | DDRV sinking resistance | DDRV = Low | 10 | Ω | |||
DDRV = Low, TJ = 25°C | 3.5 | ||||||
PULLDOWN N-CHANNEL MOSFETS | |||||||
RRPD | RPD pulldown resistance | 300 | Ω | ||||
TJ = 25°C | 145 | ||||||
RFLT | FLT pulldown resistance | 300 | Ω | ||||
TJ = 25°C | 145 | ||||||
RLRDY | LRDY pulldown resistance | 300 | Ω | ||||
TJ = 25°C | 135 | ||||||
THERMAL SHUTDOWN | |||||||
TSD | Thermal shutdown threshold(1) | TJ = 25°C | 165 | °C | |||
THYS | Thermal shutdown hysteresis(1) | TJ = 25°C | 25 | °C |