JAJSHR8G July 2008 – July 2019 LM3421 , LM3423
PRODUCTION DATA.
For all topologies, set the average LED current (ILED) knowing the desired current sense voltage (VSNS) and solving for RSNS:
If the calculated RSNS is too far from a desired standard value, then VSNS requires adjustment to obtain a standard value.
Setup the suggested signal current of 100 µA by assuming RCSH = 12.4 kΩ and solving for RHSP:
If the calculated RHSP is too far from a desired standard value, then RCSH can be adjusted to obtain a standard value.