JAJSHR8G July 2008 – July 2019 LM3421 , LM3423
PRODUCTION DATA.
Solve for ROV2:
The closest standard resistor is 432 kΩ; therefore, VHYSO is:
Solve for ROV1:
The closest standard resistor is 13.7 kΩ, making VTURN-OFF:
The chosen components from step 12 are:
QTY | PART ID | PART VALUE | MANUFACTURER | PART NUMBER |
---|---|---|---|---|
1 | LM3421 | Buck-boost controller | TI | LM3421MH |
1 | CBYP | 2.2-µF X7R 10% 16V | MURATA | GRM21BR71C225KA12L |
1 | CCMP | 0.33-µF X7R 10% 25V | MURATA | GRM21BR71E334KA01L |
1 | CFS | 0.27-µF X7R 10% 25V | MURATA | GRM21BR71E274KA01L |
4 | CIN | 4.7-µF X7R 10% 100V | TDK | C5750X7R2A475K |
4 | CO | 10-µF X7R 10% 50V | TDK | C4532X7R1H106K |
1 | COV | 47-pF COG/NPO 5% 50V | AVX | 08055A470JAT2A |
1 | CT | 1000-pF COG/NPO 5% 50V | MURATA | GRM2165C1H102JA01D |
1 | D1 | Schottky 100 V 12 A | VISHAY | 12CWQ10FNPBF |
1 | L1 | 33 µH 20% 6.3 A | COILCRAFT | MSS1278-333MLB |
1 | Q1 | NMOS 100 V 32 A | FAIRCHILD | FDD3682 |
1 | Q2 | PNP 150 V 600 mA | FAIRCHILD | MMBT5401 |
1 | RCSH | 12.4 kΩ 1% | VISHAY | CRCW080512K4FKEA |
1 | RFS | 10 Ω 1% | VISHAY | CRCW080510R0FKEA |
2 | RHSP, RHSN | 1 kΩ 1% | VISHAY | CRCW08051K00FKEA |
1 | RLIM | 0.04 Ω 1% 1 W | VISHAY | WSL2512R0400FEA |
1 | ROV1 | 13.7 kΩ 1% | VISHAY | CRCW080513K7FKEA |
1 | ROV2 | 432 kΩ 1% | VISHAY | CRCW0805432KFKEA |
1 | RSNS | 0.1 Ω 1% 1 W | VISHAY | WSL2512R1000FEA |
1 | RT | 49.9 kΩ 1% | VISHAY | CRCW080549K9FKEA |
1 | RUV1 | 18.2 kΩ 1% | VISHAY | CRCW080518K2FKEA |
1 | RUV2 | 130 kΩ 1% | VISHAY | CRCW0805130KFKEA |