JAJSS26 March 2011 – November 2023 LM3481-Q1
PRODUCTION DATA
The device is set to run as soon as the input voltage crosses above the UVLO set point and at a frequency set according to the FA/SYNC/SD pin pull-down resistor or to run at a frequency set by the waveform applied to the FA/SYNC/SD pin.
If the FA/SYNC/SD pin is pulled high, the LM3481-Q1 enters shut-down mode.