JAJSS26 March 2011 – November 2023 LM3481-Q1
PRODUCTION DATA
A good quality ceramic bypass capacitor must be connected from the VCC pin to the PGND pin for proper operation. This capacitor supplies the transient current required by the internal MOSFET driver, as well as filtering the internal supply voltage for the controller. A value of between 0.47 µF and 4.7 µF is recommended.