JAJSG33A September 2018 – August 2021 LM34936
PRODUCTION DATA
For this design example, the following are used as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input Voltage Range | 6 V to 30 V |
Output | 12 V |
Load Current | 6 A |
Switching Frequency | 300 kHz |
Mode | CCM, Hiccup |