JAJSG33A September 2018 – August 2021 LM34936
PRODUCTION DATA
At TA = 25°C, unless otherwise stated.
VOUT=12 V | Fsw=300 kHz | L1=4.7 μH |
IOUT=5 A |
VOUT=12 V | VIN=11 V | |
VOUT=12 V | VIN=13 V | |
VIN=6 V | VOUT=12 V | Load 3A to 6A |
VIN=24 V | VOUT=12 V | Load 3A to 6A |
VIN=24 V | VOUT=12 V | Hiccup Enabled |
VOUT =12 V | Fsw=300 kHz | L1=4.7 μH |
VOUT=12 V | VIN=6 V | |
VOUT=12 V | VIN=12 V | |
VOUT=12 V | VIN=24 V | |
VIN=12 V | VOUT=12 V | Load 3A to 6A |
VIN=8 V to 24 V | VOUT=12 V | IOUT=3A |
VIN=24 V | RSNS=10 mΩ | |