JAJSEX5B August 2010 – March 2018 LM3535
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
IDxx | Output current regulation
GroupA |
2.7 V ≤ VIN ≤ 5.5 V
EN1A to EN4A = 1, 53A = 62A = 0, EN53 = EN62 = ENxB = ENxC = 0 4 LEDs in GroupA |
23.6
(–5.6%) |
25 | 26.3
(5.2%) |
mA
(%) |
|
2.7 V ≤ VIN ≤ 5.5 V
EN1A to EN4A = EN53 = EN62 = 1, 53A = 62A = 1, ENxB = ENxC = 0 6 LEDs in GroupA |
23.2
(–7.2%) |
25 | 26.3
5.2% |
mA
(%) |
|||
Output current regulation
GroupB |
2.7 V ≤ VIN ≤ 5.5 V
EN1B = EN53 = EN62 = 1, 53A = 62A = 0, ENxA = ENC = 0 3 LEDs in GroupB |
23.3
(–6.8%) |
25 | (+4%) | mA
(%) |
||
Output current regulation
IDC |
2.7 V ≤ VIN ≤ 5.5 V
ENC = 1, ENxA = ENxB = 0 |
23.8
(–4.8%) |
25 | 26.8
(7.2%) |
mA
(%) |
||
Output current regulation
GroupA, GroupB, and GroupC enabled |
3.2 V ≤ VIN ≤ 5.5V
VLED = 3.6 V |
25
DxA |
mA | ||||
25
DxB |
|||||||
25
DxC |
|||||||
IDxx-MATCH | LED current matching(4) | 2.7 V ≤ VIN ≤ 5.5 V | GroupA (4 LEDs) | 0.25% | 2.4% | ||
GroupA (6 LEDs) | 0.55% | 2.78 | |||||
GroupB (3 LEDs) | 0.25% | 2.41% | |||||
VDxTH | VDxx 1x to 3/2x gain transition threshold | VDxA and/or VDxB falling | 130 | mV | |||
VHR | Current sink headroom voltage requirement(5) | IDxx = 95% ×IDxx (nominal)
(IDxx (nominal) = 25 mA) |
100 | mV | |||
ROUT | Open-loop charge pump output resistance | Gain = 3/2 | 2.4 | Ω | |||
Gain = 1 | 0.5 | ||||||
IQ | Quiescent supply current | Gain = 3/2, no load | 2.86 | 4.38 | mA | ||
Gain = 1, no load | 1.09 | 2.31 | |||||
ISB | Standby supply current | 2.7 V ≤ VIN ≤ 5.5 V
HWEN = VIN, all ENx bits = 0 |
1.7 | 4 | µA | ||
ISD | Shutdown supply current | 2.7 V ≤ VIN ≤ 5.5 V
HWEN = 0 V, All ENx bits = 0 |
1.7 | 4 | µA | ||
fSW | Switching frequency | 1.1 | 1.33 | 1.56 | MHz | ||
tSTART | Start-up time | VOUT = 90% steady state | 250 | µs | |||
VALS | ALS reference voltage accuracy | 0.95
(–5%) |
1 | 1.05
5% |
V | ||
RALS | ALS resistor accuracy | RALS = 9.08 kΩ | –9% | 9% | |||
RALS = 5.46 kΩ | –9% | 9% | |||||
VHWEN | HWEN voltage thresholds | 2.7 V ≤ VIN ≤ 5.5 V | Reset | 0 | 0.45 | V | |
Normal operation | 1.2 | VIN | |||||
VPWM | PWM voltage thresholds | 2.7 V ≤ VIN ≤ 5.5 V | Diodes off | 0 | 0.45 | V | |
Diodes on | 1.2 | VIN | |||||
VOL-INT | Interrupt output logic low 0 | ILOAD = 3 mA | 400 | mV | |||
I2C-COMPATIBLE INTERFACE VOLTAGE SPECIFICATIONS (SCL, SDIO) | |||||||
VIL | Input logic low 0 | 2.7 V ≤ VIN ≤ 5.5 V | 0 | 0.45 | V | ||
VIH | Input logic high 1 | 2.7 V ≤ VIN ≤ 5.5 V | 1.2 | VIN | V | ||
VOL | SDIO output logic low 0 | ILOAD = 3 mA | 400 | mV | |||
I2C-COMPATIBLE INTERFACE TIMING SPECIFICATIONS (SCL, SDIO) | |||||||
t1 | SCL (clock period) | See(6) | 2.5 | µs | |||
t2 | Data in setup time to SCL high | 100 | ns | ||||
t3 | Data out stable after SCL low | 0 | ns | ||||
t4 | SDIO low setup time to SCL low (start) | 100 | ns | ||||
t5 | SDIO high hold time after SCL high (stop) | 100 | ns |