JAJSEX5B August 2010 – March 2018 LM3535
PRODUCTION DATA.
To optimize efficiency, the LM3535 has a user selectable gain transition delay that allows the part to ignore short duration input voltage drops. By default, the LM3535 does not change gains if the input voltage dip is shorter than 3 to 6 milliseconds. There are three selectable gain transition delay ranges available on the LM3535. All delay ranges are set within the VF Monitor Delay Register. See Internal Registers of LM3535 for more information regarding the delay ranges.