JAJSEX5B August 2010 – March 2018 LM3535
PRODUCTION DATA.
A detailed design procedure is described based on a design example. For this design example, use the parameters listed in Table 3 as the input parameters.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage VIN | 2.7 V to 5.5 V |
LED current maximum per channel | 25 mA |
Operating frequency | 1.33 MHz |