SNVS594G December 2008 – April 2016 LM3555
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | −0.3 | 6 | V | |
TORCH, IND, STROBE, I2C/EN, SDA/EN2, SCL/EN1 | −0.3 | (VIN + 0.3 V) w/ 6 V maximum | V | |
SW | 12 | V | ||
VOUT, VLED | 10 | V | ||
Continuous power dissipation(4) | Internally limited | |||
Junction temperature, TJ-MAX | 150 | °C | ||
Maximum lead temperature (soldering) | See(5) | |||
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2500 | V |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | 2.5 | 5.5 | V | |
Junction temperature, TJ | −30 | 125 | °C | |
Ambient temperature, TA(3) | −30 | 85 | °C |
THERMAL METRIC(1) | LM3555 | UNIT | |
---|---|---|---|
YZR (DSBGA) | |||
12 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 92.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 0.6 | °C/W |
RθJB | Junction-to-board thermal resistance | 16.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 16.1 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
CURRENT AND VOLTAGE SPECIFICATIONS | |||||||
ILED-OUT | Flash LED accuracy | 2.7 V ≤ VIN ≤ 5.5 V VOUT = 6.5 V, VLED = 6.2 V |
50.7 (–15.5%) |
60 | 67.2 (12%) |
mA (%) | |
69.8 (–12.8%) |
80 | 86.4 (8%) |
|||||
304 (–5%) |
320 | 336 (5%) |
|||||
475 (–5%) |
500 | 535 (7%) |
|||||
IIND-OUT | Indicator LED current accuracy | 2.7 V ≤ VIN ≤ 5.5 V, VIND = 2 V (indicator mode) | –20.4% | 2.5 mA | 33.6% | ||
–20.4% | 5 mA | 33.8% | |||||
–20.3% | 7.5 mA | 33.7% | |||||
–20.2% | 10 mA | 33.4% | |||||
VCSH | Current source headroom voltage | 2.7 V ≤ VIN ≤ 5.5 V | 300 | 350 | mV | ||
VOVP | Overvoltage Protection Range | 2.7 V ≤ VIN ≤ 5.5 V | Trip point (rising) | 9.22 | 9.5 | 9.96 | V |
Hysteresis | 0.4 | ||||||
VOUT | Output voltage range | (VLED × NLED) + VCSH | Upper range | 8.5 | V | ||
Lower range | 2.8 | ||||||
ISD | Shutdown current | 2.7 V ≤ VIN ≤ 5.5 V | 0.75 | µA | |||
ISB | Standby current | 2.7 V ≤ VIN ≤ 5.5 V | 1.1 | 4.3 | µA | ||
IQ | Operating quiescent current | 2.7 V ≤ VIN ≤ 5.5 V, device switching | 3.5 | mA | |||
VREF | Reference Voltage for LED Detection | VIN = 3.6 V (No Offset) | 4.35 | V | |||
VIND | Indicator Fault Voltages | IND OVP | 2.571 | V | |||
IND Short | 0.842 | ||||||
UVLO | Undervoltage lockout | Falling VIN | 2.35 | 2.4 | 2.43 | V | |
UVLOHYST | UVLO hysteresis | Rising VIN | 60 | 70 | 85 | mV | |
ILIM | Peak current limit | 2.7 V ≤ VIN ≤ 5.5 V(3) | Current limit register value = 00 |
1.183 | 1.250 | 1.55 | A |
Current limit register value = 01 |
1.417 | 1.500 | 1.781 | ||||
Current limit register value = 10 |
1.512 | 1.750 | 2.025 | ||||
Current limit register value = 11 |
1.805 | 2 | 2.267 | ||||
OSCILLATOR AND TIMING SPECIFICATIONS (NON-I2C INTERFACE TIMING) | |||||||
ƒSW | Switching frequency | 2.7 V ≤ VIN ≤ 5.5 V | 1.91 (−4.5%) |
2 | 2.15 (7.5%) |
MHz | |
tHW | Hardware flash timeout | Default timer | 850 | msec | |||
tRU | Current ramp-up time | ILED = 0mA to ILED = fullscale, VOUT = 6.5 V, VLED = 6.2 V |
0.6 | 1 | msec | ||
tRD | Current ramp down time | ILED = fullscale to ILED = 0 mA VOUT = 6.5 V, VLED = 6.2 V |
0.2 | 0.5 | msec | ||
tTORCH-DG | Torch deglitching time | 6.3 | 9 | 11.7 | msec | ||
CONTROL INTERFACE VOLTAGE SPECIFICATIONS | |||||||
VI2C/EN | I2C/EN pin voltage threshold | 2.7 V ≤ VIN ≤ 5.5 V | Simple mode | 0.54 | V | ||
I2C mode | 1.26 | ||||||
VIL | Low-level threshold voltage (SCL/EN1 and SDA/EN2) | 2.7 V ≤ VIN ≤ 5.5 V | 0.54 | V | |||
VIH | High-level threshold voltage (SCL/EN1 and SDA/EN2) | 2.7 V ≤ VIN ≤ 5.5 V | 1.26 | V | |||
VOL | Low-level output threshold limit (SDA/EN2) | ILOAD = 3 mA | 0.4 | V |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
TI2C-Start | I2C logic start-up time (I2C/EN going high) | 250 | 500 | µsec | |
ƒSCL | SCL clock frequency | 400 | kHz | ||
tI2C | I2C hang-up time | 35 | msec | ||
tLOW | Low Period of SCL clock | 1.3 | µsec | ||
tHIGH | High Period of SCL clock | 0.6 | µsec | ||
tHD-STA | Hold Time (repeated) START condition | 0.6 | µsec | ||
tSU-STA | Setup time for a repeated START condition | 0.6 | µsec | ||
tHD-DAT | Data hold time | 0 | µsec | ||
tSU-DAT | Data setup time | 100 | nsec | ||
tR | Rise time for SCL and SDA | 300 | nsec | ||
tF | Fall time for SCL and SDA | 300 | nsec | ||
tSU-STO | Setup time for stop condition | 0.6 | µsec | ||
tBUF | Bus free time between stop and start condition | 1.3 | µsec | ||
tVD-DAT | Data valid time | 0.9 | µsec | ||
tVD-ACK | Data valid acknowledge time | 0.9 | µsec | ||
CB | Capacitive load for each bus line | 20 + 0.1 × CB | 400 | pF |
Two Series LEDs Flash |
Two series LEDs at 320 mA |
Two Series LEDs at 400 mA |
Two LEDs at 60 mA |
One LED at 500 mA |
One LED at 60 mA |
Two LEDs | I2C Mode |
Two LEDs | I2C Mode |
Two LEDs | Simple Mode |
Two Series LEDs at 320 mA |
Two series LEDs at 400 mA |
2 LEDs |
Two LEDs at 80 mA |
One LED at 500 mA |
One LED |
One LED at 80 mA |
Two LEDs | I2C Mode |
Two LEDs | Simple Mode |
Two LEDs | Torch |