デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
LM36010は超小型のLEDフラッシュ・ドライバで、高いレベルの調整が可能です。合計ソリューション・サイズが7mm2で、最大1.5AのLEDフラッシュ電流、または最大376mAのトーチ電流を生成できます。
このデバイスは、2MHzまたは4MHzの固定周波数の同期整流昇圧コンバータを利用して、1.5Aの定電流LEDソースを駆動できます。適応型レギュレーション手法により、フラッシュ・モードでは11mA~1.5A、トーチ・モードでは2.4mA~376mAに電流が制御される間、電流ソースのレギュレーションが維持され、効率の最大化が保証されます。
LM36010の機能は、I2C互換のインターフェイスにより制御されます。機能には、ハードウェア・フラッシュ(STROBE)や、フラッシュとムービー・モード(トーチ)の両方でプログラム可能な128の電流が含まれます。2MHzまたは4MHzのスイッチング周波数、過電圧保護(OVP)、可変電流制限により、小さな薄型のインダクタと、セラミック・コンデンサを使用できます。このデバイスは、-40℃~+85℃の周囲温度範囲で動作します。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
LM36010 | DSBGA (8) | 1.512mm×0.800mm |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
A1 | GND | G | Ground |
A2 | IN | P | Input voltage connection. Connect IN to the input supply and bypass to GND with a 10-µF or larger ceramic capacitor. |
B1 | SW | P | Drain connection for Internal NMOS and synchronous PMOS switches. |
B2 | STROBE | I | Active high hardware flash enable. Drive STROBE high to turn on flash pulse. An internal pulldown resistor of 300 kΩ is between STROBE and GND. |
C1 | OUT | P | Step-up DC-DC converter output. Connect a 10-µF ceramic capacitor between this terminal and GND. |
C2 | SDA | I/O | I2C serial data input/output. |
D1 | LED | P | High-side current source output for flash LED. |
D2 | SCL | I | I2C serial clock input. |