JAJSDP5D February 2016 – March 2018 LM36273
PRODUCTION DATA.
Ambient temperature is 25°C and VIN is 3.7 V unless otherwise noted. VPOS, VNEG and VPOS/VNEG efficiency is defined as POUT / PIN, where POUT is actual power consumed in VPOS, VNEG and (VPOS + VNEG) outputs, respectively. External components are from Table 30.
VLCM_OUT = 4.3 V |
VLCM_OUT = 6.3 V |
VLCM_OUT = 5.8 V |
VVPOS = 4 V | VLCM_OUT = 4.3 V |
VVPOS = 6 V | VLCM_OUT = 6.3 V |
VVPOS = 6 V | VLCM_OUT = 6.3 V |
VVNEG = -4 V | VLCM_OUT = 4.3 V |
VVNEG = -6 V | VLCM_OUT = 6.3 V |
VVNEG = –5.5 V | VLCM_OUT = 5.8 V |
VVPOS = 4 V | VVNEG = –4 V | VLCM_OUT = 4.3 V |
VVPOS = 6 V | VVNEG = –6 V | VLCM_OUT = 6.3 V |
VVPOS = 5.5 V | VVNEG = –5.5 V | VLCM_OUT = 5.8 V |
VLCM_OUT = 5.3 V |
VLCM_OUT = 4.8 V |
VLCM_OUT = 6.8 V |
VVPOS = 5 V | VLCM_OUT = 5.3 V |
VVPOS = 6.5 V | VLCM_OUT = 6.8 V |
VVNEG = -5 V | VLCM_OUT = 5.3 V |
VVNEG = –4.5 V | VLCM_OUT = 4.8 V |
VVNEG = –6.5 V | VLCM_OUT = 6.8 V |
VVPOS = 5 V | VVNEG = –5 V | VLCM_OUT = 5.3 V |
VVPOS = 4.5 V | VVNEG = –4.5 V | VLCM_OUT = 4.8 V |
VVPOS = 6.5 V | VVNEG = –6.5 V | VLCM_OUT = 6.8 V |