JAJSDP5D February 2016 – March 2018 LM36273
PRODUCTION DATA.
A single high-efficiency boost converter provides a positive voltage rail, VLCM_OUT, which serves as the power rail for the LCM VPOS and VNEG outputs.
Boost voltage also has a programmable range from 4 V up to 7.15 V with 50-mV steps. Refer to Table 22, Table 23 and Table 24 for VLCM_OUT, VVPOS and VVNEG voltage settings. When selecting a suitable boost-output voltage, the following estimation can be used: VLCM_OUT = max(VVPOS, |VVNEG|) + VHR, where VHR ≥ 200 mV for lower currents and VHR ≥ 300 mV for higher currents. When the device input voltage (VIN) is greater than the programmed LCM boost output voltage, the boost voltage is regulated to VIN + 100 mV. VVPOS and VVNEG voltage settings cannot be changed while they are enabled. VVPOS and VVNEG register setting targets take effect only after the outputs are disabled and re-enabled. However, the VLCM_OUT target changes immediately upon a register write.
The LCM Bias outputs can be controlled either by pins LCM_EN1 and LCM_EN2 or register bits VPOS_EN and VNEG_EN, register 0x09 bits[2:1]. Setting bit EXT_EN, register 0x09 bit[0], to 1 allows pins LCM_EN1 and LCM_EN2 to control VPOS and VNEG, respectively, while setting this bit to 0 yields control to bits VPOS_EN and VNEG_EN. Refer to Table 8 for LCM bias control information.
HWEN | LCM_EN2
INPUT |
LCM_EN1
INPUT |
LCM_EN MODE
0x09[7:5] |
VPOS_EN
0x09[2] |
VNEG_EN
0x09[1] |
EXT_EN
0x09[0] |
ACTION |
---|---|---|---|---|---|---|---|
0 | X | X | XXX | X | X | X | Device shutdown |
1 | 0 | 0 | 000 | X | X | 1 | Standby(1) |
1 | X | X | 100 | 0 | 0 | 0 | Standby(1) |
1 | 0 | 1 | 100 | X | X | 1 | VPOS enabled via external input |
1 | 1 | 0 | 100 | X | X | 1 | VNEG enabled via external input |
1 | 1 | 1 | 100 | X | X | 1 | VPOS and VNEG enabled via external input |
1 | X | X | 100 | 1 | 0 | 0 | VPOS enabled via I2C |
1 | X | X | 100 | 0 | 1 | 0 | VNEG enabled via I2C |
1 | X | X | 100 | 1 | 1 | 0 | VPOS and VNEG enabled via I2C |
1 | X | X | 101 | 1 | 1 | 0 | VPOS and VNEG enabled via I2C with auto-sequencing |
1 | 1 | X | 101 | X | X | 1 | VPOS and VNEG enabled via LCM_EN2 with auto-sequencing |
1 | 1 | X | 110 | 1 | 0 | X | WAKE1
VVPOS = VIN VVNEG = GND |
1 | 1 | X | 110 | 0 | 1 | X | WAKE1
VVPOS = GND VVNEG = –VIN |
1 | 1 | X | 110 | 1 | 1 | X | WAKE1
VVPOS = VIN VVNEG = –VIN |
1 | 0 | X | 110 | 1 | 1 | X | WAKE1
Standby(1) |
1 | 1 | X | 110 | 0 | 0 | X | WAKE1
Standby(1) |
1 | 1 | X | 111 | 1 | 0 | X | WAKE2
VVPOS = programmed target VVNEG = disabled |
1 | 1 | X | 111 | 0 | 1 | X | WAKE2
VVPOS = disabled VVNEG = programmed target |
1 | 1 | X | 111 | 1 | 1 | X | WAKE2
VVPOS = programmed target VVNEG = programmed target |
1 | 1 | X | 111 | 0 | 0 | X | WAKE2
Standby(1) |
1 | 0 | X | 111 | 1 | 1 | X | WAKE2
Standby(1) |