JAJSDP6D February 2016 – March 2018 LM36274
PRODUCTION DATA.
The HWEN pin is a global hardware enable for the LM36274. This pin must be pulled to logic HIGH to enable the device and the I2C-compatible interface. There is a 300-kΩ internal resistor between HWEN and GND. When this pin is at logic LOW, the LM36274 is placed in shutdown, the I2C-compatible interface is disabled, and the internal registers are reset to their default state. TI recommends that VIN has risen above 2.7 V before setting HWEN HIGH.