JAJSDP6D February 2016 – March 2018 LM36274
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
NOT USED | LCM_OUT[5] | LCM_OUT[4] | LCM_OUT[3] | LCM_OUT[2] | LCM_OUT[1] | LCM_OUT[0] | |
R/W-1 | R/W-0 | R/W-1 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | NOT USED | |||
5-0 | LCM_OUT | R/W | 101000 | LCM_OUT voltage (50-mV steps): LCM_OUT = 4 V + (Code × 50 mV)
000000 = 4 V 000001 = 4.55V : 101000 = 6 V (Default) : 111111 = 7.15 V |