SNVSCV4 September 2024 LM3645
PRODUCTION DATA
Example requirements based on default register values:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 2.3 V to 5.5 V |
Brightness control | I2C Register |
LED configuration | 4 parallel flash LEDs |
Boost switching frequency | 2 MHz (4 MHz selectable) |
Flash brightness | 500 mA per LED |