Ambient temperature is 25°C, input voltage is 3.6 V, EN = VIN, CIN = 2 × 10 µF, COUT = 2 × 10 µF and L = 1 µH, unless otherwise noted.
Ambient temperature is 25°C, input voltage is 3.6 V, EN = VIN, CIN = 2 × 10 µF, COUT = 2 × 10 µF and L = 1 µH, unless otherwise noted.ILED = 1.5 A | ƒSW = 2 MHz | Flash |
Figure 7-3 2-MHz LED Efficiency vs Input Voltage. Ambient temperature is 25°C, input voltage is 3.6 V, EN = VIN, CIN = 2 × 10 µF, COUT = 2 × 10 µF and L = 1 µH, unless otherwise noted. ILED = 1.5 A | ƒSW = 2 MHz | Flash |
VLED = 3.55 V | | |
Figure 7-5 LED Efficiency vs Input VoltageILED = 1.5 A | ƒSW = 2 MHz | Flash |
Figure 7-4 4-MHz LED Efficiency vs Input VoltageILED = 1.5 A | ƒSW = 4 MHz | Flash |
VLED = 3.55 V | | |
Figure 7-6 LED Efficiency vs Input VoltageILED = 1 A | ƒSW = 2 MHz | Flash |
VLED = 3.32 V | | |
Figure 7-7 LED Efficiency vs Input VoltageILED1 and LED2 = 729 mA | Flash | |
VLED = 3.18 V | ƒSW = 2 MHz | |
Figure 7-9 LED Efficiency vs Input VoltageILED = 179 mA | ƒSW = 4 MHz | |
VLED = 2.83 V | Torch | |
Figure 7-11 LED Efficiency vs Input VoltageILED1 and LED2 = 179 mA | ƒSW = 4 MHz | |
VLED = 2.83 V | Torch | |
Figure 7-13 LED Efficiency vs Input VoltageILED1 = ILED2 = 730 mA | ƒSW = 2 MHz | |
VLED = 3.18 V | | |
Figure 7-15 Ramp DownILED1 = ILED2 = 730 mA | ƒSW = 2 MHz | |
VLED = 3.18 V | | |
Figure 7-17 Ripple @ 2 MHzILED1 = ILED2 = 730 mA | ƒSW = 2 MHz | |
VLED = 3.18 V | VIVFM = 3.2 V | |
Figure 7-19 IVFM - Ramp and Hold | ILED1 = ILED2 = 730 mA | ƒSW = 2 MHz | | |
| VLED = 3.18 V | VIVFM = 3.2 V | | |
Figure 7-21 IVFM - Up and Down AdjustILED = 729 mA | ƒSW = 2 MHz | Flash |
VLED = 3.18 V | | |
Figure 7-8 LED Efficiency vs Input VoltageILED = 179 mA | Torch | |
VLED = 2.83 V | ƒSW = 2 MHz | |
Figure 7-10 LED Efficiency vs Input VoltageILED1 and LED2 = 179 mA | ƒSW = 2 MHz | |
VLED = 2.83 V | Torch | |
Figure 7-12 LED Efficiency vs Input VoltageILED1 = ILED2 = 730 mA | ƒSW = 2 MHz | |
VLED = 3.18 V | | |
Figure 7-14 Start-UpILED1 = ILED2 = 730 mA | ƒSW = 2 MHz | |
VLED = 3.18 V | | |
Figure 7-16 TX InterruptILED1 = ILED2 = 730 mA | ƒSW = 4 MHz | |
VLED = 3.18 V | | |
Figure 7-18 Ripple @ 4 MHzILED1 = ILED2 = 730 mA | ƒSW = 2 MHz | |
VLED = 3.18 V | VIVFM = 3.2 V | |
Figure 7-20 IVFM - Down Adjust Only