A1 |
LED1 |
Input |
Input to current sink 1. The boost converter regulates the minimum voltage between LED1, LED2, LED3 to VHR. |
A2 |
BL_ADJ |
Input |
LED current adjust input. When BL_ADJ is driven to a logic high voltage the LED current steps down to the programmed low current value. |
A3 |
GND |
Input |
Ground |
B1 |
LED2 |
Input |
Input pin to current sink 2. The boost converter regulates the minimum voltage between LED1, LED2 ,LED3 to VHR. |
B2 |
SDA |
I/O |
Data I/O for I2C-Compatible Interface. |
B3 |
SW |
Output |
Drain Connection for internal low side NFET, and anode connection for external Schottky diode. |
C1 |
LED3 |
Input |
Input pin to current sink 3. The boost converter regulates the minimum voltage between LED1, LED2, LED3 to VHR. |
C2 |
SCL |
Input |
Clock Input for I2C-compatible interface. |
C3 |
OUT |
Input |
OUT serves as the sense point for overvoltage protection. Connect OUT to the positive pin of the output capacitor. |
D1 |
PWM |
Input |
Logic level input for PWM current control. |
D2 |
HWEN |
Input |
Hardware enable input. Drive HWEN high to bring the device out of shutdown and allow I2C writes or PWM control. |
D3 |
IN |
Input |
Input voltage connection. Bypass IN to GND with a minimum 2.2-µF ceramic capacitor. |