JAJSH28D November 2013 – March 2019 LM3697
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The high-voltage LED start-up and shutdown ramp times are independently configurable in the start-up/shutdown transition time Register (see Table 6). There are 16 different start-up and 16 different shutdown times. The start-up times can be programmed independently from the shutdown times, but each Control bank is not independently configurable.
The start-up ramp time is from when the Control Bank is enabled to when the LED current reaches its initial set point. The shutdown ramp time is from when the Control Bank is disabled to when the LED current reaches 0.