JAJSH28D November 2013 – March 2019 LM3697
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
In the case of an output voltage limited situation (VOUT = VOVP), when the boost output voltage hits the LM3697 device's OVP threshold, the NFET turns off and stays off until the output voltage falls below the hysteresis level (typically 1 V below the OVP threshold). This results in the boost converter regulating the output voltage to the programmed OVP threshold (16 V, 24 V, 32 V, or 40 V), causing the current sinks to go into dropout. The default OVP threshold is set at 16 V. For LED strings higher than typically 4 series LEDs, the OVP has to be programmed higher after power-up, Software Reset, or HWEN reset.