JAJSH28D November 2013 – March 2019 LM3697
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The LM3697 device's inductive boost converter sees a high switched voltage (up to VOVP) at the SW pin, and a step current (up to ICL_BOOST) through the Schottky diode and output capacitor each switching cycle. The high switching voltage can create interference into nearby nodes due to electric field coupling (I = CdV/dt). The large step current through the diode and the output capacitor can cause a large voltage spike at the SW pin and the OVP pin due to parasitic inductance in the step current conducting path (V = Ldi/dt). Board layout guidelines are geared towards minimizing this electric field coupling and conducted noise. Figure 57 highlights these two noise-generating components.
The following list details the main (layout sensitive) areas of the LM3697 device’s inductive boost converter in order of decreasing importance: