SNVS088F May 2004 – April 2016 LM3704
PRODUCTION DATA.
The input power supply to the VCC pin of the LM3704 must be kept at a voltage lower than the recommended voltage of 5.5 V. All other input pins must be kept at a voltage lower than VCC + 0.3 V. Do not exceed absolute maximum ratings found in Absolute Maximum Ratings in any circumstance.