JAJSDC4 June 2017 LM385-1.2-MIL
PRODUCTION DATA.
In order to not exceed the maximum cathode current, be sure that the supply voltage is current limited.
For applications shunting high currents (30 mA max), pay attention to the cathode and anode trace lengths, adjusting the width of the traces to have the proper current density.