SNVS555D January 2008 – December 2014 LM3881
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC, EN, INV, TADJ, FLAG1, FLAG2, FLAG3 to GND | –0.3 | 6.0 | V | |
Junction Temperature | 150 | °C | ||
Lead Temperature (Soldering, 5 s) | 260 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | 2 | kV |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC to GND | 2.7 | 5.5 | V | |
EN, INV, TADJ, FLAG1, FLAG2, FLAG3 to GND | –0.3 | VCC + 0.3 | V | |
Junction Temperature | –40 | 125 | °C |
THERMAL METRIC(1) | LM3881 | UNIT | |
---|---|---|---|
DGK | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 224.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 107.6 | |
RθJB | Junction-to-board thermal resistance | 145.3 | |
ψJT | Junction-to-top characterization parameter | 31.8 | |
ψJB | Junction-to-board characterization parameter | 143.7 |
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
IQ | Operating Quiescent Current | 80 | 110 | µA | ||
OPEN-DRAIN FLAGS | ||||||
IFLAG | FLAGx Leakage Current | VFLAGx = 3.3 V | 0.001 | 1 | µA | |
VOL | FLAGx Output Voltage Low | IFLAGx = 1.2 mA | 0.4 | V | ||
TIME DELAYS | ||||||
ITADJ_SRC | TADJ Source Current | 4 | 12 | 20 | µA | |
ITADJ_SNK | TADJ Sink Current | 4 | 12 | 20 | µA | |
VHTH | High Threshold Level | 1.0 | 1.22 | 1.4 | V | |
VLTH | Low Threshold Level | 0.3 | 0.5 | 0.7 | V | |
TCLK | Clock Cycle | CADJ = 10 nF | 1.2 | ms | ||
TD1, TD4 | Flag Time Delay | 9 | 10 | Clock cycles | ||
TD2, TD3, TD5, TD6 | Flag Time Delay | 8 | Clock cycles | |||
ENABLE PIN | ||||||
VEN | EN Pin Threshold | 1.0 | 1.22 | 1.5 | V | |
IEN | EN Pin Pullup Current | VEN = 0 V | 7 | µA | ||
INV PIN | ||||||
VIH_INV | Invert Pin VIH | 90% VCC | V | |||
VIL_INV | Invert Pin VIL | 10% VCC | V |