JAJS686D February 2000 – September 2018 LM4051-N
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VREF | Reference Voltage | IR = 100 μA, VOUT = 5 V | 1.212 | V | ||||
Reference Voltage Tolerance(2)(4) | IR = 100 μA, VOUT =5 V | LM4051AIM3(1) | ±1.2 | mV | ||||
LM4051BIM3(1) | ±2.4 | |||||||
LM4051CIM3(1) | ±6 | |||||||
Industrial Temp. Range
TA = TJ = TMIN to TMAX |
LM4051AIM3(1) | ±5.2 | ||||||
LM4051BIM3(1) | ±6.4 | |||||||
LM4051CIM3(1) | ±10.1 | |||||||
IRMIN | Minimum Operating Current | LM4051AIM3(1) | 36 | µA | ||||
LM4051BIM3(1) | 36 | |||||||
LM4051CIM3(1) | 36 | |||||||
Industrial Temp. Range
TA = TJ = TMIN to TMAX |
LM4051AIM3(1) | 60 | ||||||
LM4051BIM3(1) | 60 | |||||||
LM4051CIM3 (1) | 65 | |||||||
∆VREF/∆IR | Reference Voltage Change with Operating Current Change | IRMIN ≤ IR ≤ 1 mA
VOUT ≥ 1.6 V(3) |
TJ = 25°C | 0.3 | mV | |||
Industrial Temp. Range
TA = TJ = TMIN to TMAX |
1.1(2) | |||||||
1 mA ≤ IR ≤ 12 mA
VOUT ≥ 1.6 V(3) |
TJ = 25°C | 0.6 | ||||||
Industrial Temp. Range
TA = TJ = TMIN to TMAX |
6(2) | |||||||
∆VREF/∆VO | Reference Voltage Change with Output Voltage Change | IR = 0.1 mA | TJ = 25°C | –1.69 | mV | |||
Industrial Temp. Range
TA = TJ = TMIN to TMAX |
–2.8(2) | |||||||
IFB | Feedback Current | 70 | 130 | nA | ||||
∆VREF/∆T | Average Reference Voltage Temperature Coefficient (Note 8) | VOUT = 2.5 V
∆T = −40 ̊C to +125 ̊C |
IR = 10 mA | TJ = 25°C | 20 | ppm/°C | ||
Industrial Temp. Range
TA = TJ = TMIN to TMAX |
±50(2) | |||||||
IR = 1 mA | TJ = 25°C | 15 | ||||||
Industrial Temp. Range
TA = TJ = TMIN to TMAX |
±50(2) | |||||||
IR =100 μA | TJ = 25°C | 15 | ||||||
Industrial Temp. Range
TA = TJ = TMIN to TMAX |
±50(2) | |||||||
ZOUT | Dynamic Output Impedance | IR = 1 mA, f = 120 Hz, IAC = 0.1 IR | VOUT = VREF | 0.3 | Ω | |||
VOUT = 10 V | 2 | |||||||
eN | Wideband Noise | IR = 100 μA, VOUT = VREF, 10 Hz ≤ f ≤ 10 kHz | 20 | µVrms | ||||
∆VREF | Reference Voltage Long Term Stability(5) | t = 1000 hrs, IR = 100 μA, T = 25 ̊C ± 0.1 ̊C | 120 | ppm | ||||
VHYST | Thermal Hysteresis(6) | ∆T = −40 ̊C to +125 ̊C | 0.3 | mV/V |