JAJS686D February 2000 – September 2018 LM4051-N
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The resistor RS must be selected such that current, IR, will remain in the operational region of the part for the entire VIN range and load current range. The two extremes to consider are VIN at its maximum, and the load at its minimum, where RS must be large enough to main IR < IRMAX. For most desigins, 0.1 mA ≤ IR≤ 1 mA is a good starting point.
Use cross and cross to set RS between RS_MIN and RS_MAX.