JAJSBZ4B June 2014 – January 2018 LM46001
PRODUCTION DATA.
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
CURRENT LIMIT AND HICCUP | |||||
NOC | Hiccup wait cycles when LS current limit tripped | 32 | Cycles | ||
TOC | Hiccup retry delay time | 5.5 | ms | ||
SOFT START (SS/TRK PIN) | |||||
TSS | Internal soft-start time when SS pin open circuit | 4.1 | ms | ||
POWER GOOD (PGOOD PIN) | |||||
TPGOOD-RISE | Power-good flag rising transition deglitch delay | 220 | µs | ||
TPGOOD-FALL | Power-good flag falling transition deglitch delay | 220 | µs |