JAJSBZ4B June 2014 – January 2018 LM46001
PRODUCTION DATA.
CCM operation is employed in the LM46001 when the load current is higher than half of the peak-to-peak inductor current. In CCM operation, the frequency of operation is fixed unless the minimum HS switch ON-time (TON-MIN), the minimum HS switch OFF-time (tOFF-MIN) or LS current limit is exceeded. The output voltage ripple is at a minimum in this mode, and the maximum output current of 1 A can be supplied by the LM46001