JAJSBZ5C April 2014 – April 2019 LM46002
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Voltage on the EN pin (VEN) controls the ON or OFF functionality of the LM46002. Applying a voltage less than 0.4 V to the EN input shuts down the operation of the LM46002. In shutdown mode the quiescent current drops to typically 2.3 µA at VIN = 24 V.
The internal LDO output voltage VCC is turned on when VEN is higher than 1.2 V. The LM46002 switching action and output regulation are enabled when VEN is greater than 2.1 V (typical). The LM46002 supplies regulated output voltage when enabled and output current up to 2 A.
The ENABLE pin is an input and cannot be open circuit or floating. The simplest way to enable the operation of the LM46002 is to connect the ENABLE pin to VIN pins directly. This allows self-start-up of the LM46002 when VIN is within the operation range.
Many applications will benefit from the employment of an enable divider RENT and RENB in Figure 36 to establish a precision system UVLO level for the stage. System UVLO can be used for supplies operating from utility power as well as battery power. It can be used for sequencing, ensuring reliable operation, or supply protection, such as a battery. An external logic signal can also be used to drive EN input for system sequencing and protection.