JAJSEQ6B February 2010 – February 2018 LM48580
PRODUCTION DATA.
The LM48580 device is designed be operate with a power supply between 2.5 V and 5.5 V. Proper power supply bypassing is critical for low noise performance and high PSRR. Place the supply bypass capacitors as close to the device as possible. Place a 1-μF ceramic capacitor from VDD to GND. Additional bulk capacitance may be added as required