JAJSGD0I April 2004 – October 2018 LM5008
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
Buck switch RDS(on) | ITEST = 200 mA(1) | TJ = 25°C | 1.15 | Ω | |||
TJ = –40°C to 125°C | 2.47 | ||||||
Gate drive UVLO | VBST – VSW rising | TJ = 25°C | 4.5 | V | |||
TJ = –40°C to 125°C | 3.4 | 5.5 | |||||
Gate drive UVLO hysteresis | 430 | mV |