JAJSBJ7H June 2009 – September 2016 LM5009A
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SW | 1 | O | Switching node: power switching node. Connect to the output inductor, recirculating diode, and bootstrap capacitor. |
BST | 2 | I | Boost pin (bootstrap capacitor input): an external capacitor is required between the BST and the SW pins. A 0.01-µF ceramic capacitor is recommended. An internal diode charges the capacitor from VCC during each OFF time. |
RCL | 3 | I | Current limit OFF-time set pin: a resistor between this pin and RTN sets the OFF time when current limit is detected. The OFF time is preset to 35 µs if FB = 0 V. |
RTN | 4 | — | Ground pin: ground for the entire circuit. |
FB | 5 | I | Feedback input from regulated output: this pin is connected to the inverting input of the internal regulation comparator. The regulation threshold is 2.5 V. |
RT/SD | 6 | I | On time set pin: a resistor between this pin and VIN sets the switch on time as a function of VIN. The minimum recommended on time is 400 ns at the maximum input voltage. This pin is used for remote shutdown. |
VCC | 7 | O | Output from the internal high voltage series pass regulator: this regulated voltage provides gate drive power for the internal Buck switch. An internal diode is provided between this pin and the BST pin. A local 0.47-µF decoupling capacitor is required. The series pass regulator is current limited to 9 mA. |
VIN | 8 | I | Input voltage: input operating range of 6 V to 95 V. |
EP | — | — | Exposed pad: the exposed pad has no electrical contact. Connect to system ground plane for reduced thermal resistance. |