JAJSO81 October 2022 LM5013
PRODUCTION DATA
The target full-load efficiency is 92% based on a nominal input voltage of 48 V and an output voltage of 12 V. The required input voltage range is 15 V to 100 V. The switching frequency is set by resistor RON at 300 kHz. The output voltage soft-start time is 3 ms. Refer to LM5013-Q1 EVM user's guide for more detail on component selection.